K
Loading...

ODYSSEY - X86J4125864 Win10 Enterprise Activated Mini PC (Linux and Arduino Core) with 8GB RAM + 64GB eMMC / Dual Gigabit Ethernet NICs

SKU
102110541
Rating:
100 % of 100

ODYSSEY - X86J4125 allows you to simply build Edge Computing applications with powerful CPU and rich communication interfaces. The ODYSSEY - X86J4125, based on Intel Celeron J4125, is a Quad-Core 2.0GHz CPU that bursts up to 2.7GHz. There is also an onboard ATSAMD21 Core, an ARM Cortex-M0+ MCU that allows you to program Arduino on the x86 platform. 

You can also choose the version without 64GB eMMC at $218 and the version with 64GB eMMC at $238. 

Also get  re_computer case, which is not only compatible with ODYSSEY - X86J4125  but also with all popular SBCs.

Product Details
Wiki & Learn
Reviews