![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
OBD-II CAN-BUS Development Kit
This kit is the perfect solution for you to communicate with your vehicle's OBD-II interface without visiting a mechanic. It includes a Serial CAN Bus module, an OBD-II Connector, and other accessories to help you do all the diagnostics and data logging with ease. We also provide a tutorial which is based on Arduino and you can easily obtain data from your vehicle by following this tutorial.
- 10+: $16.70
YOU MAY LIKE THIS
PRODUCT DETAILS
Features
- Fast serial communication with CAN Bus rate up to 1Mb/s
- Easy Setup with all components included
- Easily get started with the provided Arduino-based tutorials
- Multi-platform support (Arduino, Raspberry, Beaglebone Board, etc.)
Description
What is OBD-II?
OBD-II (short for On-Board Diagnostics, Second Generation) is a set of standards for implementing a computer-based system to control emissions from vehicles. Also, it can be explained as a vehicle’s built-in self-diagnostic system. When your vehicle has an internal issue, it would normally pop up a malfunction indicator light on your dashboard, telling you to visit a mechanic and get the issue fixed. In the past, this light would just indicate, but it was not possible to identify what the issue was. But nowadays, the OBD-II built inside vehicles, allows you to identify the exact problem of the vehicle by connecting an OBD-II reader to the OBD-II 16-pin connector built inside the vehicle. Through this, it's possible to read OBD-II codes which are also known as Diagnostic Trouble Codes (DTCs) which are helpful in understanding the issues, without needing to completely disassemble the vehicle.
OBD-II was first introduced in the United States in 1994 and became a requirement for all 1996 and newer US vehicles. Other countries, including Canada, parts of the European Union, Japan, Australia, and Brazil adopted similar legislation. A large portion of the modern vehicle fleet supports OBD-II or one of its regional flavors.
How This Kit Can be Used for OBD-II?
This kit is the perfect solution for you to communicate with your vehicle's OBD-II interface without visiting a mechanic. It includes a Serial CAN Bus module, an OBD-II Connector, and other accessories to help you do all the diagnostics and data logging with ease. We also provide a tutorial that is based on Arduino and you can easily obtain data from your vehicle by following this tutorial.
What are OBD-II PIDs?
OBD-II PIDs(Parameter IDs) are a set of codes that are used to request data from a vehicle. Through OBD-II PIDs, you can obtain vehicle data such as speed, throttle position, and RPM of the engines.
Please click here to explore a list of standardized OBD-II PIDs for your reference.
Note
This kit doesn't include a controller board.
If you'd like it with an extra GPS function:
- OBD-II CAN Bus GPS Development Kit: A NEO-6 GPS breakout is seated on the base board allowing you to track your vehicle with this fantastic small module by logging the GPS data to a microSD card.
Hardware Overview of Serial CAN Bus Module
1 | 4-pin 2.0mm Grove Connector |
---|---|
2 | Power and status LED indicator |
3 | Send and receive LED indicator |
4 | 3.5mm terminal to connect to CAN-BUS (CAN_H & CAN_L) |
5 | 120Ω resistor, default connected (if you don't need this, you can cut this pad with a box cutter) |
Pinout Diagram of OBD-II connector
1 | Vendor Option | 9 | Vendor Option |
---|---|---|---|
2 | J1850 Bus + | 10 | J1850 Bus |
3 | Vendor Option | 11 | Vendor Option |
4 | Chassis Ground | 12 | Vendor Option |
5 | Signal Ground | 13 | Vendor Option |
6 | CAN (J-2234) High | 14 | CAN (J-2234) Low |
7 | ISO 9141-2 K-Line | 15 | ISO 9141-2 Low |
8 | Vendor Option | 16 | Battery Power |
Connection Diagram
The kit includes a cable as well, you need a soldering iron to connect the cable to the connector. As shown below.
Parts List
- 1 x Serial CAN Bus Module
- 1 x OBD-II Connector
- 1 x Screwdriver
- 1 x Cable for CAN Bus
- 1 x Grove Cable
Technical details
Dimensions | 110mm x83mm x43mm |
Weight | G.W 71.5g |
Battery | Exclude |
ECCN/HTS
HSCODE | 9030899090 |
USHSCODE | 8471490000 |
EUHSCODE | 8543709099 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewGreat quality and easy to use
-
from order viewIn general I like the Seeed products. They make it easier to tinker. It is hard to rate the shipping with current issues in world etc. as a bit slow but I did know it was it was out of stock up front. This particular shipment I got solely to learn about CAN-BUS.
-
from order viewGood.
-
-