![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
NodeMCU v2 - Lua based ESP8266 development kit
- 10+: $6.56
YOU MAY LIKE THIS
PRODUCT DETAILS
The NodeMcu is an open-source firmware and development kit that helps you to prototype your IOT product within a few Lua script lines.
FEATURES
• Open-source
• Interactive
• Programmable
• Low cost
• Simple
• Smart
• WI-FI enabled
Arduino-like hardware IO
• Advanced API for hardware IO, which can dramatically reduce the redundant work for configuring and manipulating hardware.
• Code like arduino, but interactively in Lua script.
Nodejs style network API
• Event-driven API for network applicaitons, which faciliates developers writing code running on a 5mm*5mm sized MCU in Nodejs style.
• Greatly speed up your IOT application developing process.
Lowest cost WI-FI
• Less than $2 WI-FI MCU ESP8266 integrated and esay to prototyping development kit.
• We provide the best platform for IOT application development at the lowest cost.
SPECIFICATION
The Development Kit based on ESP8266, integates GPIO, PWM, IIC, 1-Wire and ADC all in one board.
Power your developement in the fastest way combinating with NodeMCU Firmware!
USB-TTL included, plug&play
10 GPIO, every GPIO can be PWM, I2C, 1-wire
PCB antenna
DOCUMENT
Schematic & PCB, Source Code, API Documents
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 10g |
Battery | Exclude |
Part List
NodeMCU v2 | 1 |
ECCN/HTS
HSCODE | 8543909000 |
USHSCODE | 8543708800 |
UPC | 841454100621 |
EUHSCODE | 8543709099 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
-
Excellent service from seed studio, and the nodemcu does what it is supposed to Excellent service from seed studio, and the nodemcu does what it is supposed to , fast and efficient shipping
FAQ
- Page Previous
- Page 1
- You're currently reading page 2