![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Arduino Nicla Vision - Dual Arm® Cortex® M7/M4, NXP SE050C2 Crypto chip, Wi-Fi, Bluetooth®, 2 MP Color Camera, 6-Axis IMU, Distance/Time of Flight sensor, Microphone
The Arduino Nicla Vision is a high-performance MCU board equipped with Cortex® M7 and Cortex® M4 cores. The microcontroller boasts wireless connectivity, flexible I/O options and a range of sensors. It is also equipped with an NXP SE050C2 Crypto chip for added security.
YOU MAY LIKE THIS
PRODUCT DETAILS
The Arduino Nicla Vision is a high-performance MCU board equipped with Cortex® M7 and Cortex® M4 cores. The microcontroller boasts wireless connectivity, flexible I/O options and a range of sensors. It is also equipped with an NXP SE050C2 Crypto chip for added security.
Features
Dual Arm® Cortex® M7/M4 MCU Board: Equipped with STM32H747AII6 Dual ARM® Cortex® M7/M4 IC processor to handle complex tasks, providing 2MB Flash and 1MB RAM memory, as well as 16MB QSPI flash for storage
Wireless Connectivity: Provide Wi-Fi and Bluetooth® Low Energy 4.2 connectivity, allowing it to connect to other devices and networks.
On-board Sensor Integration: Integrate a 2 MP color camera, a 6-Axis IMU (LSM6DSOX), a distance/time of flight sensor (VL53L1CBV0FY/1), and a microphone (MP34DT05), enabling the device to gather data and perform various tasks.
Flexible I/O connectors: Offer 1x I2C bus (with ESLOV connector), JTAG, power and GPIO pin headers, 1x serial port, 1x SPI, and 2x ADC. It also has a programmable I/O voltage from 1.8-3.3V, making it compatible with various devices.
Security Functionality: Include an NXP SE050C2 Crypto chip for added security. This chip ensures that data is stored securely and prevents unauthorized access to the device.
Description
Arduino Nicla Vision is a high processing power MCU board, equipped with dual Arm® Cortex® which are Cortex® M7 core operating at up to 480 MHz and Cortex® M4 core operating at up to 240 MHz, enabling users to handle even the most complex tasks with ease. It also provides 2MB Flash and 1MB RAM, as well as 16MB QSPI flash for storage, to handle even the most demanding tasks. Additionally, it is equipped with an NXP SE050C2 Crypto chip for added security.
The microcontroller boasts wireless connectivity, with Wi-Fi and Bluetooth® Low Energy 4.2 capabilities. This allows it to connect to other devices and networks, making it incredibly versatile and easy to use in a variety of settings. It also features a range of sensors, including a 2 MP color camera, a 6-Axis IMU (LSM6DSOX), a distance/time of flight sensor (VL53L1CBV0FY/1), and a microphone (MP34DT05). All of these enable the device to gather data and perform a wide range of tasks, from image recognition to audio processing and more.
The device also offers flexible I/O options, with castellated pins featuring 1x I2C bus (with ESLOV connector), JTAG, power and GPIO pin headers, 1x serial port, 1x SPI, and 2x ADC. It also has a programmable I/O voltage from 1.8-3.3V, making it compatible with a wide range of devices and easy to integrate into your existing setup. It also has a high-speed USB (480Mbps) and can be powered by a 3.7V Li-po battery with an integrated battery charger and fuel gauge (MAX17262REWL).
Our dual-core microcontroller is the perfect choice for anyone looking for unbeatable processing power and flexibility. With its advanced features and sensors, flexible I/O, and secure connectivity options, it's the perfect solution for a wide range of applications, from robotics and automation to IoT and beyond.
Application
- Image processing
- Machine Vision at the Edge
- Asset Tracking
- Object Recognition
- Predictive Maintenance
Specification
Microcontroller |
STM32H747AII6 Dual Arm® Cortex® M7/M4 IC: 1x Arm® Cortex® M7 core up to 480 MHz 1x Arm® Cortex® M4 core up to 240 MHz |
Sensors |
2 MP Color Camera 6-Axis IMU (LSM6DSOX) Distance / Time Of Flight sensor (VL53L1CBV0FY/1) Microphone (MP34DT05) |
I/O |
Castellated pins with the following features: 1x I2C bus (with ESLOV connector), JTAG, Power and GPIO pin headers 1x serial port 1x SPI 2x ADC Programmable I/O voltage from 1.8-3.3V |
Power |
High-speed USB (480Mbps) Pin Header 3.7V Li-po battery with Integrated battery charger and fuel gauge (MAX17262REWL) |
Dimensions |
22.86 mm x 22.86 mm |
Memory |
2MB Flash / 1MB RAM 16MB QSPI Flash for storage |
Security |
NXP SE050C2 Crypto chip |
Connectivity |
Wi-Fi / Bluetooth® Low Energy 4.2 (Murata 1DX - LBEE5KL1DX-883) |
Interface |
USB interface with debug functionality |
Operating temperature |
-20° C to +70° C (-4° F to 158°F) |
Hardware Overview
Arduino Nicla Vision |
x1 |
ECCN/HTS
HSCODE | 8517180050 |
USHSCODE | 8543708800 |
UPC | |
EUHSCODE | 8543709099 |
COO | CHINA |