![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Nextion Enhanced NX8048K070 - Generic 7.0'' HMI Touch Display
Nextion Enhanced NX8048K070 is a powerful 7.0'' HMI (Human Machine Interface) TFT RTP(Resistance touch panel) display. This display can be used to design the GUI and control the external devices with the help of Nextion editor software.
YOU MAY LIKE THIS
PRODUCT DETAILS
Features
- 7.0'' TFT RTP(Resistance touch panel) with 800*480 resolution
- 108MHz MCU, 32MB Flash, 8192Bytes RAM, 1024Bytes EEPROM, 1024Bytes Instruction Buffer
- Nextion editor software to create GUI and control the external devices.
Description
Nextion Enhanced NX8048K070 is a powerful 7.0'' HMI (Human Machine Interface) TFT display. With 32MB Flash data storage space, 1024 bytes EEPROM, and 8192 bytes RAM, a large amount of codes and data can be processed. With GPIO supported, now customers can use Nextion to control external devices.
Nextion is a seamless Human Machine Interface (HMI) solution that provides a control and visualization interface between a human and a process, machine, application or appliance. Nextion is mainly applied to the Internet of Things (IoT) or consumer electronics field. It is the best solution to replace the traditional LCD and LED Nixie tube.
Nextion includes a hardware part (a series of TFT boards) and a software part (the Nextion editor). The Nextion TFT board uses only one serial port to communicate. It lets users avoid the hassle of wiring. We noticed that most engineers spend much time in application development but get unsatisfactory results. As a solution to this situation, Nextion editor has mass components such as button, text, progress bar, slider, instrument panel, etc. to enrich the interface design. Furthermore, the drag-and-drop function ensures that users spend less time in programming, which will reduce 99% of their development workloads. With the help of this WYSIWYG editor, designing a GUI is a piece of cake. It's easy to adapt Nextion family HMI to existing projects- users just need to provide it a UART. To use the software, you need to program according to the Nextion instruction set. Nextion editor guide can help you set up the Nextion editor software.
Note
There's a small power supply test board and a wire for you to test if the electricity supply is enough or not. Please see below image on how to use it.
Specification
-
Supports built-in RTC
-
Supports GPIO
-
SD Card interface: support max 32G Micro TF/SD card (FAT32 file format)
-
Flash data storage space: 32MB
-
EEPROM: 1024 bytes
-
RAM: 8192 bytes
-
Instruction buffer: 1024 bytes
-
Color: 65K (65536) colors
-
Resolution: 800×480 pixel
-
Adjustable Brightness: 0~230 nit- the interval of adjustment is 1%
-
Visual Area: 154.08mm(L)×85.92mm(W)
-
Layout size: 181(L)×108(W)×9.3(H)
-
Touch-type: Resistive
-
Backlight: LED
-
Backlight lifetime (Average): >30,000 Hours
-
Net Weight: 268 g
-
Recommended power supply: 5V 2A
-
Certificates: CE/EMC, RoHS (certificates)
Technical details
Dimensions | 181mm x108mm x9.3mm |
Weight | G.W 340g |
Battery | Exclude |
Discontinued | No |
Link Wiki | No |
Display Resolution | 800 x 480 |
Display Interface | Serial |
Screen Type | Touch Screen |
Display Controller | No |
TFT display interface | N/A |
Display Size | 7.0” |
Board Size | 181mm*108mm |
Expand | SD Card Socket; Touch Screen |
Part List
7.0" Nextion Enhanced HMI Display | 1 |
power supply test board | 1 |
4-pin grove cable | 1 |
ECCN/HTS
HSCODE | 8528521200 |
USHSCODE | 8531809051 |
EUHSCODE | 8531202090 |
COO | CHINA |
CE | 1 |
EU DoC | 1 |
RoHS | 1 |