![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
NeuroDreamer Sleep Mask (Sleep version)
The NeuroDreamer sleep mask (Sleep version) weaves a brainwave sequence for drifting to sleep into a choice of 5 sleep “songs”. Gentle lights fade in and out in sync with the same brainwaves to help you into a state where you can drift into sleep.
YOU MAY LIKE THIS
PRODUCT DETAILS
About the Maker
Mitch Altman is a San Francisco-based hacker and inventor, best known for inventing TV-B-Gone, as featured speaker at hacker conferences, as an international expert on the hackerspace movement, and for teaching introductory electronics workshops. He is also Chief Scientist and CEO of Cornfield Electronics. He is the creator of this cool product.
Features
- Choice of 5 soothing sleep “songs”, each 20 minutes long
- NeuroDreamer turns itself off after the song fades out
- Choice of high, medium, or low song loudness
- Choice of bright, medium, low, or off light brightness
- NeuroDreamer remembers your choices
Description
Use your brainwaves to get the rest you need, guided by soothing music and fading lights...
The NeuroDreamer sleep mask (Sleep version) weaves a brainwave sequence for drifting to sleep into a choice of 5 sleep “songs”. Gentle lights fade in and out in sync with the same brainwaves to help you into a state where you can drift into sleep.
NeuroDreamer is an Open Hardware project. All of the documentation (hardware and firmware) is available on the project’s website
Specifications
Specification | Details |
---|---|
Size (mm) | Length: 527 Width: 203 Height: 51 |
Weight (g) | Gross weight: 680 Net weight: 200 |
Battery Type | Rechargeable 3.7V LiPo battery built in (included) |
Voltage | 4.2V charger (included) |
Part List
- Sleep Mask
- Battery Charger
- AC plug adapter
- User’s Manual
ECCN/HTS
HSCODE | 8517180050 |
USHSCODE | 8471490000 |
UPC | |
EUHSCODE | 8543709099 |
COO | CHINA |
RoHS | 1 |