the AI Hardware Partner
Toggle Nav
Loading...

NeuroDreamer Sleep Mask (Lucid Dreaming version)

The NeuroDreamer sleep mask (Lucid Dreaming version) weaves a brainwave sequence for drifting to sleep into a choice of 2 sleep “songs”. Gentle lights fade in and out in sync with the same brainwaves to help you into a state where you can drift into sleep.

$69.95
Out of stock

PRODUCT DETAILS

About the Maker

Mitch Altman is a San Francisco-based hacker and inventor, best known for inventing TV-B-Gone, as featured speaker at hacker conferences, as an international expert on the hackerspace movement, and for teaching introductory electronics workshops. He is also Chief Scientist and CEO of Cornfield Electronics. He is the creator of this cool product.

Features

  • Helps you learn to control your dreams
  • Choice of 2 soothing sleep “songs”, each 20 minutes long
  • The sleeping song fades out at the end of its 20 minutes
  • Choice of high, medium, or low song loudness
  • Choice of bright, medium, low, or off light brightness
  • Lucid Dreaming cue parameters can be adjusted
  • Choice of sound or light for Lucid Dreaming cues
  • A loud alarm can be set to wake you after the interval of your choice
  • NeuroDreamer remembers your choices

Description

Use your brainwaves to get the rest you need, guided by soothing music and fading lights...

The NeuroDreamer sleep mask (Lucid Dreaming version) weaves a brainwave sequence for drifting to sleep into a choice of 2 sleep “songs”. Gentle lights fade in and out in sync with the same brainwaves to help you into a state where you can drift into sleep.

This Lucid Dreaming version is intended to help you train yourself to control your dreams. We can all dream what we want! Every night your NeuroDreamer sleep mask will give you cues to remind you that you can make conscious choices while you are dreaming.

The default settings for the lucid dreaming cues are good for most people, but parameters of the cues can be adjusted to suit you perfectly.

You can also set a loud alarm to wake you up after a length of time of your choice.

NeuroDreamer is an Open Hardware project. All of the documentation (hardware and firmware) is available on the project’s website.

Specifications

SpecificationDetails
Size (mm) Length: 527
Width: 203
Height: 51
Weight (g) Gross weight: 680
Net weight: 200
Battery Type Rechargeable 3.7V LiPo battery built in (included)
Voltage 4.2V charger (included)

Part List

  • Sleep Mask
  • Battery Charger
  • AC plug adapter
  • User’s Manual

ECCN/HTS

HSCODE 8517180050
USHSCODE 8471490000
UPC
EUHSCODE 8543709099
COO CHINA
RoHS 1

LEARN AND DOCUMENTS

Documentations

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ