![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Netduino Plus
SKU
NET71119M
Netduino is an open source electronics platform using the
YOU MAY LIKE THIS
PRODUCT DETAILS
Netduino is an open source electronics platform using the .NET Micro Framework. Featuring a 32-bit microcontroller and a rich development environment. Suitable for engineers and hobbyists alike. Input. Output. Interface with switches, sensors, LEDs, serial devices, and more. Netduino offers 20 GPIOs combined with SPI, I2C, 2 UARTs (1 RTS/CTS), 4 PWM channels and 6 ADC channels. Code. Debug. Repeat. .NET Micro Framework combines the ease of high-level coding and the raw features of microcontrollers. Enjoy event-based programming, multi-threading, line-by-line debugging, breakpoints and more. Very expandable. 3rd-party accessories offer pre-built functionality like GPS location, servo control and battery power. Netduino is also pin-compatible with Arduino shields. 3rd-party drivers are required for some Arduino shields. Design files included. Netduino is an open source electronics platform. All design files and source code are included. Learn from the designs. Remix. Enjoy the freedom of open source.
Netduino Plus includes all hardware features of the Netduino--plus MicroSD storage capabilities and an Ethernet jack for fast integrated IP networking.
Check out the getting started guide for more information on how to get started with the Netduino.
For more information about Netduino Plus, please see its product page.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 60g |
Battery | Exclude |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review