![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Netduino Go
- 10+: $44.96
- 20+: $42.46
YOU MAY LIKE THIS
PRODUCT DETAILS
Netduino Go is a plug-and-play Netduino with support for more GPIOS, serial ports, analog inputs, and PWMs. Netduino Go has four times the speed (168MHz), six times the code space (384KB), and twice the available RAM (100KB+) of Netduino Plus.
Some of you aren't yet comfortable picking up a soldering iron, or you don't want to spend your time calculating resistor band colors. With Netduino Go, we've virtualized all the peripherals. All you have to do is pick what you need and plug it in. Besides, each module has a small microchip which works together with the mainboard, easy to use.
Features
8 gobus ports, compatible with gobus modules
STMicro 32-bit microcontroller
Speed: 168MHz, Cortex-M4
Code Storage: 384 KB
RAM: 100+ KB
Specification
Power LED: white
Gobus port leds: 8 blue
Input: micro USB powered
Output: 5VDC and 3.3VDC switched
Max current: 300mA @ 5.0VDC(up to 500mA @ 3.3VDC)
Operating Temperature: 0 - 70 °C (32 - 158 °F)
RoHS compliant
Part List
Netduino go
Two gobus cables: one 5cm, one 10cm
Four sticky feet
Documents
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 57g |
Battery | Exclude |
ECCN/HTS
HSCODE |
ROHS | 1 |