![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Nagoya NA-773 antenna
The Nagoya NA-773 antenna is a 50 ohm, SMA male connector telescopic antenna designed for handheld devices operating in 144MHz and 430MHz ranges, and offers good response and performance for all frequencies below 1GHz.
YOU MAY LIKE THIS
PRODUCT DETAILS
Features
- Telescopic Nagoya NA-773 antenna with SMA male connector
- Same model included in several RF Explorer models
Description
This antenna is included in several RF Explorer models such as WSUB1G, ISM Combo, 3G Combo and 6G Combo. You can order this as a replacement if your original antenna got damaged or lost, or as an extra antenna for multiple purposes such as using it with RF Explorer Signal Generator.
Specification
· Impedance: 50 ohm
· Dual band: 144/430MHz – usable at all frequencies below 1GHz
· VSWR at 144/430MHz: <1.5
· Gain at 144/430MHz: 2.1dBi
· Max power: 10W
· Length: 40.3cm (fully extended)
· RoHS compliant
Part List
Nagoya NA-773 antenna X 1
For technical support and suggestions, please visit our forum.
Technical details
Dimensions | 150mm x40mm x15mm |
Weight | G.W 36g |
Battery | Exclude |
ECCN/HTS
HSCODE | 9030900090 |
USHSCODE | 8517180050 |
UPC | 841454115496 |
EUHSCODE | 9030900000 |
COO | CHINA |
RoHS | 1 |