![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
EX1 Carrier Board for Jetson Nano/Xavier NX/TX2 NX with compact function design and same size of NVIDIA Jetson Xavier NX carrier board (Pre-installed Wifi and supporting 4G & Nano-SIM card )
The EX1 carrier board has nearly the same size as the carrier board in NVIDIA® Jetson Xavier™ NX developer kit,could work well with Jetson Nano/ Xavier NX/TX2 NX modules. It provides several connectors with industry-standard pinouts to support additional functionality beyond what is integrated on the main platform board. Due to the 4G interface and nano sim card slot provided, EX1 is pretty suitable for the outdoor projects which needs long-distance communication.
YOU MAY LIKE THIS
PRODUCT DETAILS
Note
-
The carrier board is specially designed for working with Jetson Nano/ Xavier NX / TX2 NX modules and we will not include them inside.
-
When using the 4G module, remember to install the corresponding software drive.
-
When the Nano module is connected, the mini PCIe could only work with USB protocol, not PCIe protocol. But for Xavier NX or TX2 NX, both protocols work well.
Features
-
USB 2.0 Wifi module pre-installed on board
-
5V and 12V power jacks provided, power input selection according to your projects
-
Rich peripheral interfaces and complete features
-
SIM card slot and mini PCIe Socket, best for 4G application.
Description
EX1 is a high-performance, interface rich NVIDIA Jetson Nano / Xavier NX/ TX2 NX compatible carrier board, providing Mini PCIe (4G, TF, etc), Micro HDMI, Gigabit Ethernet, USB3.0, USB2.0, Pre-installed USB 2.0 Wifi, M.2 key M, CSI camera, RS232, CAN, PIO, I2C, Fan and other rich peripheral interfaces. Particularly, with the help of the 4G module and SIM card, it could realize long-distance and even global communication.
Basically, it works with an NVIDIA Jetson Nano /NVIDIA Xavier NX / NVIDIA Jetson TX2 NX module to achieve graphic AI applications. To be more specific, with the NVIDIA module assembled, it could support NVIDIA JetPack, which includes a board support package (BSP), Linux OS, NVIDIA CUDA®, cuDNN, and TensorRT™ software libraries for deep learning, computer vision, GPU computing, multimedia processing, and much more. It is suitable for intelligent edge devices such as urban smart parking IoT management, Robots, Drone, smart cameras, and portable medical equipment. Also, it is good for portrait tracking and suspicious object detection in special fields. After learning and training, it can be deployed to image terminal guidance, underwater facility inspection and rescue, etc. With the NVIDIA module and functional extension carrier board, people can quickly build efficient and high-performance video analysis applications and realize the rapid development and deployment of high-performance video recognition.
Application
-
Image terminal guidance
-
underwater facility inspection and rescue
-
4G Long-distance communication Application
-
Remote monitoring
-
Drone
Specifications
EX1 Carrier board Summary:
Connector |
Description |
HDMI Port |
1* Mini HDMI Connector |
USB 3.0 Type A |
4*USB 3.0 Type-A Connector |
Ethernet |
1*RJ45 Gigabit Ethernet Connector (10/100/1000) |
Mini PCIe connector |
1*Mini PCIe connector (supporting 4G, TF, etc.) |
FAN Connector |
1*Picoblade Header |
Wifi module(installed) |
Megabits Wifi supported |
CSI Camera connector |
1*CSI Camera (15 pos, 1mm pitch) |
Multifunctional port |
24 PIN |
SIM Card slot |
Nano-sim card connector |
M.2 KEY M |
1*M.2 Key M Slot (75-pin) NVME 2242 |
NVIDIA Jetson Nano/NX/TX2 NX connector |
1* SODIMM connector, 260-pin |
Audio connector |
10 Pin |
USB 2.0 |
1*USB 2.0 connector |
USB Micro Type B |
1*USB Micro B, RA Female |
5V Power Jack |
5V |
12V Power Jack (green) with lock |
12V |
Note
- If you want to enter recovery mode, follow the below instruction:
- Connect the module to the board and the power,
- Press the‘ POW’ button once to power on,
- Press and hold the ’REC’ button and at the same time,
- Press the ‘RST’ button once to enter recovery mode. (Keep holding ‘REC’ for 2-3 seconds)
Comparison among EX series carrier board
Feature | EX1 carrier board | EX2-TX2 carrier board | EX1-Dual ethernet ports carrier board |
Module Compatibility | NVIDIA® Jetson™ Nano/NX/TX2 NX | NVIDIA® Jetson™ TX series | NVIDIA® Jetson™ Nano/NX/TX2 NX |
So-DIMM | 260 Pin | 400 Pin | 260 Pin |
PCB Size / Overall Size | 100mm*80mm | 86mm*60mm | 119mm*80mm |
Display | 1* Micro HDMI | 1* Micro HDMI | 1*HDMI |
CSI Camera | 1*CSI | / | / |
Ethernet | 1x Gigabit Ethernet (10/100/1000M) |
1x Gigabit Ethernet (10/100/1000M) |
2x Gigabit Ethernet (10/100/1000M) |
USB | 4* USB 3.0 Type A (Integrated USB 2.0); |
2* USB 3.0 Type A (Integrated USB 2.0); |
1* USB 3.0 Type A (Integrated USB 2.0); |
1* USB 2.0 (4 Pin connector) |
1* USB 2.0 | ||
1* USB Micro B | 1* USB Micro B | 1* USB Micro B | |
SATA | / | 1 SATA | / |
M.2 Key M | 1*M.2 Key M | / | / |
M.2 Key E | / | / | / |
mPCL | 1* mPCIe | 1* mPCIe | / |
TF_Card | / | 1* TF_Card | 1* TF_Card |
SIM | 1* Sim card slot | 1* Sim card slot | / |
USB WIFI Mode | 1*USB 2.0 Wifi (Pre-installed ) | / | / |
FAN | 1* FAN(5V PWM) | 1* FAN(5V PWM) | 1* FAN(5V PWM) |
CAN | 1* CAN | 2* CAN | / |
Multifunctional port | 1* 24-Pin | 1* 26-Pin | 1* 16-Pin |
Other multifunctional port | 10 Pin (I2C, I2S, GPIOs) | 422(UART 5 Pin) | / |
RTC | / | / | Battery not included |
Supercapacitor | 1* Supercapacitor | 1* Supercapacitor | / |
Power | DC 12V/5V | DC 12V | DC 5V |
Other Power | 1* 4 Pin POE | 1* 2 Pin SATA 5V Power | / |
Operating Temperature | -40° to +85° | -45° to +85° | -45° to +85° |
Hardware Overview
Part List
1 x EX1 Carrier Board
ECCN/HTS
HSCODE | 8543909000 |
USHSCODE | 8543708800 |
UPC | |
EUHSCODE | 8543709099 |
COO | CHINA |
RoHS | 1 |