![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
512GB NVMe M.2 PCle Gen3x4 2280 Internal SSD
Here comes NVMe M.2 2280 Internal SSD with 512GB capacity , compatible with Desktops & Laptops that accept PCIe NVMe Gen 3 drives.
YOU MAY LIKE THIS
PRODUCT DETAILS
Feature
- PCIe Gen3 8Gb/s Interface, up to 4 Lanes
- Compliant with NVMe Express Revision 1.4
- Support Host Memory Buffer
- Multiple Capacity:128GB/256GB/512GB is available
Description
Here comes NVMe M.2 2280 Internal SSD with 512GB capacity , compatible with Desktops & Laptops that accept PCIe NVMe Gen 3 drives.
Technical Details
Capacity |
Height (mm) |
Width (mm) |
Length (mm) |
Weight (gram) |
128GB/256GB/512GB |
MAX 2.25 |
22.00±0.15 |
80.00±0.15 |
MAX 8g |
Capacity
Nominal Capacity |
128GB |
256GB |
512GB |
Unformatted Capacity |
119.24GB |
238.47GB |
476.94GB |
User-Addressable Sectors |
250069680 |
500118192 |
1000215216 |
Bytes per Sector |
512 Bytes |
NOTE:1 Megabyte (MB) = 1 Million bytes; 1 Gigabyte (GB) =1 Billion bytes 2 User Addressable Sectors in LBA mode is calculated by IDEMA rule.
Performance
Parameter |
Unit |
128GB |
256GB |
512GB |
Sequential Read (Max) |
MB/S |
1600 |
3300
|
3400 |
Sequential Write (Max) |
MB/S |
930 |
1800 |
2900 |
Random Read 4K (Max) |
IOPS |
69000 |
135000 |
210000 |
Random Write 4K (Max) |
IOPS |
150000 |
160000 |
160000 |
* Actual performance may vary depending on use conditions and environment
* Note
1. Performance measured using CrystalDiskMark 8.0.0
2. Write cache enabled
3.1MB/sec = 1,048,576 bytes/sec was used in sequential performance
-System: Intel Z370 Chipset, Intel Core [email protected], 8GB DDR4
-OS: Windows 10 x64 with HMB turn on.
Part List
512GB NVMe M.2 PCle Gen3x4 2280 Internal SSD |
x1 |
ECCN/HTS
HSCODE | 8471701100 |
USHSCODE | 8517180050 |
UPC | |
EUHSCODE | 8517180000 |
COO | CHINA |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewDoes what it says and works great
-
from order viewNIce packing !
-
from order viewI had to find the perfect screwdriver to add this on Orin Nano.
Still, it works well, and I have 512gb+128gb in total!
FAQ
- Page Previous
- Page 1
- You're currently reading page 2