the AI Hardware Partner
Toggle Nav
Loading...

256GB NVMe M.2 PCle Gen3x4 2280 Internal SSD

SKU
112990246

Here comes NVMe M.2 2280 Internal SSD with 256GB capacity , compatible with Desktops & Laptops that accept PCIe NVMe Gen 3 drives.

$29.00
Out of stock

PRODUCT DETAILS

Feature

  • PCIe Gen3 8Gb/s Interface, up to 4 Lanes
  • Compliant with NVMe Express Revision 1.4
  • Support Host Memory Buffer
  • Multiple Capacity:128GB/256GB/512GB is available

Description

Here comes NVMe M.2 2280 Internal SSD with 256GB capacity , compatible with Desktops & Laptops that accept PCIe NVMe Gen 3 drives.

Technical Details

Capacity

Height (mm)

Width (mm)

Length (mm)

Weight (gram)

128GB/256GB/512GB

MAX 2.25

22.00±0.15

80.00±0.15

MAX 8g

Capacity

Nominal Capacity

128GB

256GB

512GB

Unformatted Capacity

119.24GB

238.47GB

476.94GB

User-Addressable Sectors

250069680

500118192

1000215216

Bytes per Sector

512 Bytes

NOTE1 Megabyte (MB) = 1 Million bytes; 1 Gigabyte (GB) =1 Billion bytes 2 User Addressable Sectors in LBA mode is calculated by IDEMA rule.

Performance

Parameter

Unit

128GB

256GB

512GB

Sequential Read (Max)

MB/S

1600

3300

 

3400

Sequential Write (Max)

MB/S

930

1800

2900

Random Read 4K (Max)

IOPS

69000

135000

210000

Random Write 4K (Max)

IOPS

150000

160000

160000

 

* Actual performance may vary depending on use conditions and environment

* Note

1. Performance measured using CrystalDiskMark 8.0.0

2. Write cache enabled

3.1MB/sec = 1,048,576 bytes/sec was used in sequential performance

-System: Intel Z370 Chipset, Intel Core [email protected], 8GB DDR4

-OS: Windows 10 x64 with HMB turn on.

Part List

256GB NVMe M.2 PCle Gen3x4 2280 Internal SSD

x1

ECCN/HTS

HSCODE 8471701100
USHSCODE 8517180050
UPC
EUHSCODE 8517180000
COO CHINA

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Documentation
    100%
    Product Quality
    100%
    from order view
    Fast and reliable
    By
  2. Documentation
    80%
    Product Quality
    100%
    from order view
    good experience for me in buying this item. Excellent quality of product. Thank you.
    By
  3. Documentation
    40%
    Product Quality
    40%
    from order view
    Yes very good
    By
  4. Documentation
    100%
    Product Quality
    100%
    from order view
    on time shipping
    By
  5. Documentation
    100%
    Product Quality
    100%
    from order view
    Looks great haven't tested yet
    By

FAQ

Items 1 to 5 of 8 total

Page
Show per page