![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
NVIDIA® Jetson Orin™ Nano Developer Kit
NVIDIA Jetson Orin™ Nano Developer Kit is a compact edge AI board built with Jetson Orin™ Nano 8GB module which delivers up to 40TOPS AI performance and has a rich set of IOs including USB 3.2 Gen 2 ports, 2x M.2 Key M for SSD, pre-installed Wi-Fi module, and more.
YOU MAY LIKE THIS
PRODUCT DETAILS
Note
Kindly take a note that NVIDIA Jetson Orin Nano Developers Kit is a great choice to get started with your Vision AI or Generative AI projects.
However, if you plan to deploy it in the field, we would recommand you choose reComputer J3011, powered by the same NVIDIA Jetson Orin Nano 8GB module with pre-installed Jetpack 5.1 on the included 128GB SSD, as the ready-to-use edge AI computer.
NVIDIA Jetson Orin™ Nano Developer Kit is a compact edge AI board built with Jetson Orin™ Nano 8GB module which delivers up to 40TOPS AI performance and has a rich set of IOs including USB 3.2 Gen 2 ports, 2x M.2 Key M for SSD, pre-installed Wi-Fi module, and more.
Features
- Excellent AI Performance for production:low power and low latency with up to 80X the performance of Jetson Nano, featuring an Ampere architecture GPU and a 6-core ARM CPU, which enables multiple concurrent AI application pipelines and high-performance inference.
- Hand-size edge AI device: compact size at 100mm x79mm x 21mm, includes Jetson Orin™ Nano 8GB module, a heatsink with a fan and a power adapter.
- Expandable with rich I/Os:USB 3.2 Gen 2 ports(4x), DP 1.2, M.2 key E with pre-installed Wi-Fi module, 2x M.2 Key M for SSD, microSD slot, 2x MIPI CSI-2 connectors, Gigabit Ethernet, 40-pin GPIO
At Seeed Studio, you will find everything you want to work with the NVIDIA Jetson Platform -official NVIDIA Jetson Orin Dev Kits, Jetson campatible carrier boards, edge devices, as well as various accessries.In the meanwhile, we also offer ODM service based on our standard Jetson Orin Nano product design. Check out our customization service, and submit a new product inquiry to us at [email protected] for evaluation.
Description
The NVIDIA Jetson Orin™ Nano Developer Kit sets a new standard for creating entry-level AI-powered robots, smart drones, and intelligent cameras. It also simplifies the process of starting with Jetson Orin Nano series modules. Compact design, lots of connectors, and up to 40 TOPS of AI performance make this the perfect developer kit to bring your AI concepts to life. With up to 80X the performance of Jetson Nano, it can run all modern AI models, including transformer and advanced robotics models.
The developer kit comprises a Jetson Orin™ Nano 8GB module and a reference carrier board that can accommodate all Orin Nano and Orin NX modules. This provides the ideal platform for prototyping your next-gen edge-AI product. The Jetson Orin™ Nano 8GB module features an Ampere architecture GPU and a 6-core ARM CPU, enabling multiple concurrent AI application pipelines and high-performance inference. The carrier board boasts a wide array of connectors, including two camera connectors that can handle 2-lane and 4-lane cameras. For a full system which comes with a production module, 128GB SSD, and pre-installed Jetpack 5.1, check reComputer J3011
Specification Comparison: NVIDIA Jetson Orin Nano Developer Kit VS. reComputer J30 series Full System
Specifications |
NVIDIA Jetson Orin Nano Developer Kit |
||
Module |
Jetson Orin Nano 4GB |
Jetson Orin Nano 8GB |
Jetson Orin Nano 8GB (non-production) with SD card slot on Module |
AI Performance |
20 TOPS |
40 TOPS |
|
GPU |
512-core NVIDIA Ampere architecture GPU with 16 Tensor Cores |
1,024-core NVIDIA Ampere architecture GPU with 32 Tensor Cores |
|
GPU Max Frequency |
625 MHz |
||
CPU |
6-core Arm® Cortex®-A78AE v8.2 64-bit CPU1.5MB L2 + 4MB L3 |
||
CPU Max Frequency |
1.5 GHz |
||
Memory |
4GB 64-bit LPDDR534 GB/s |
8GB 128-bit LPDDR568 GB/s |
|
Storage |
128GB NVMe SSD |
/ |
|
Video Encoder |
1080p30 supported by 1-2 CPU cores |
||
Video Decoder |
1x 4K60 (H.265)2x 4K30 (H.265)5x 1080p60 (H.265)11x 1080p30 (H.265) |
||
Display |
1* HDMI 2.1 |
1x DP 1.2 (+MST) connector |
|
CSI Camera |
2* CSI (2-lane 15pin) |
2x MIPI CSI-2 22-pin |
|
Networking |
1* Gigabit Ethernet (10/100/1000M) |
||
USB |
4* USB 3.2 Type-A (10Gbps); 1* USB2.0 Type-C (Device Mode) |
||
M.2 Key M |
1* M.2 Key M |
1* M.2 Key M slot with x4 PCIe Gen3 1* M.2 Key M slot with x2 PCIe Gen3 |
|
M.2 Key E |
1* M.2 Key E(pre-installed 1*Wifi/Bluetooth combo module) |
1* M.2 Key E(pre-installed 1*Wifi/Bluetooth combo module) |
|
microSD slot |
/ |
/ |
1* microSD slot |
Fan |
1* 4 pin Fan (5V PWM) |
||
CAN |
1* CAN |
||
Multifunctional Port |
1* 40-Pin Expansion header,1* 12-Pin Control and UART header |
||
Power Supply |
DC 12V/5A(Barrel Jack 5.5/2.5 mm) |
DC 19V |
|
Enclosure |
Aluminum case |
/ |
|
Mechanical |
130mm x120mm x 58.5mm(with case) |
100mm x 79mm x 21mm |
Developers Tools
Build Your Application
Unlock the full potential of edge computing with NVIDIA Jetson Orin Nano Developer Kit, designed to revolutionize your projects with cutting-edge AI capabilities. This powerful developer kit opens up a world of possibilities in two key application areas: computer vision and generative AI.
Vision AI with Jetson Orin Nano - Unlock advanced computer vision for diverse industries with the Jetson Orin Nano Developer Kit. Perfect for security, transportation management, retail insights, and more, it drives innovation in robotics, Quick Service Restaurants (QSR), waste management, smart agriculture, and industry-wide environmental perception. Discover how our edge devices are making operations smarter and more efficient in our success stories.
Generative AI at the Edge - Tap into the infinite possibilities of generative AI with Seeed Studio Jetson Orin edge devices. Leveraging the strength of compressed Small Language Models (SLMs) derived from LLM, NVIDIA enables the deployment of sophisticated AI directly on devices with constrained computing resources, even for jetson Orin Nano with 40 TOPS AI performance. These edge devices support a wide array of applications in vision, language, and multimodal data. Enjoy your journey with the NVIDIA Jetson Generative AI Lab and explore large model applications on our Generative AI at the Edge page.
We have prepared abundant Wiki guidances to get started with NVIDIA Jetson edge devices. Enjoy your edge AI journey by using the leading AI frameworks and software from our amazing ISV partner ecosystem!
Welcome to check out our Edge AI Partner Program. We are looking forward to leveraging local and global resources to accelerate next-gen AI products together with you.
NVIDIA JetPack for fast development and edge AI integration
Jetson software stack begins with NVIDIA JetPack™ SDK which provides a full development environment and includes CUDA-X accelerated libraries and other NVIDIA technologies to kickstart your development. JetPack includes the Jetson Linux Driver package which provides the Linux kernel, bootloader, NVIDIA drivers, flashing utilities, sample filesystem, and toolchains for the Jetson platform. It also includes security features, over-the-air update capabilities, and much more.
Computer Vision and embedded machine learning
- NVIDIA DeepStream SDK delivers a complete streaming analytics toolkit for AI-based multi-sensor processing and video and image understanding on Jetson.
- NVIDIA TAO tool kit, built on TensorFlow and PyTorch, is a low-code version of the NVIDIA TAO framework that accelerates the model training.
Speech AI
-
NVIDIA® Riva is a GPU-accelerated SDK for building Speech AI applications that are customized for your use case and deliver real-time performance.
Robot and ROS Development
- NVIDIA Isaac ROS GEMs are hardware-accelerated packages that make it easier for ROS developers to build high-performance solutions on NVIDIA hardware. Learn more about NVIDIA Developer Tools
Part List
Jetson Orin™ Nano Developer Kit |
x1 |
19V Power Supply (45W) |
x1 |
Type B (US, JP, CA, PH) Power Cable |
x1 |
Type I (CN) Power Cable |
x1 |
UPC Label |
x1 |
Quick Start and Support Guide |
x1 |
FAQ
What is the difference between Jetson Developer Kits and Jetson modules?
Each Jetson developer kit includes a non-production specification Jetson module attached to a reference carrier board. Together with JetPack SDK, it is used to develop and test software for your use case. Jetson developer kits are not intended for production use.
Jetson modules are suitable for deployment in a production environment throughout theirJetson FAQ | NVIDIA Developer. Each Jetson module ships with no software pre-installed; you attach it to a carrier board designed or procured for your end product, and flash it with the software image you’ve developed.
Can Jetson developer kits be used as production systems or as part of a product?
No. Jetson developer kits are not for production use. The developer kit is used to develop and test software in a pre-production environment.
Jetson modules are designed for deployment in a production environment throughout their Jetson FAQ | NVIDIA Developer.
Jetson developer kit |
Jetson module |
|
Operating Lifetime |
None Specified |
5 or 10 years of operating life in a production environment |
Warranty |
1-year warranty for development use only |
3-year warranty † |
Availability |
No guarantee of availability. Order quantities may be limited. No notice before EOL. |
Available for at least 5 years (up to 10). Built to forecast. Last Time Buy notice before EOL. |
BOM |
Several components may be non-production quality. Components may change without notification. |
Production-rated components. Any changes are notified via PCN following JEDEC JESD-046 standard. |
Validation |
Basic functional validation in a constrained environment. |
Full functionality and reliability validation across environmental specifications. Tests are listed in the datasheet. |
ECCN/HTS
HSCODE | 8517180050 |
USHSCODE | 8543708800 |
UPC | |
EUHSCODE | 8471707000 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewEasy to set up. Clear setup guide. Great product.
-
from order viewEverything fine
-
from order viewI was quite anxious about the power supply, but it went all well :)
I love the speed because I was using Jetson Nanos before this one. -
from order viewthe order came in, in perfect condition as always. thanks
-
from order viewAll is good
FAQ
- Page Previous
- Page 1
- You're currently reading page 2