the AI Hardware Partner
Toggle Nav
Loading...

NVIDIA® Jetson Xavier™ NX Developer Kit

SKU
102110427

we recommend reComputer J2021 powered by Xavier NX as an alternative, the full system is pre-installed with Jetpack, the carrier board is the same form factor carrier board as the Jetson NX Developer Kit, consisting of 4xUSB3, M.2 Key M, HDMI, and DP, along with the aluminum case, heatsink.

Please visit the Jetson ecosystem page to find all Jetson product lines.

reComputer J2021 Jetson Xavier NX alternative

$399.00
Out of stock
Also Add: $0.00

PRODUCT DETAILS

We don't know when Jetson Xavier NX Developer Kit will be back in stock, we recommend reComputer J2021 powered by Xavier NX as an alternative, the full system is pre-installed with Jetpack, the carrier board is the same form factor carrier board as the Jetson NX Developer Kit, consisting 4xUSB3, M.2 Key M, HDMI, and DP, along with the aluminum case, heatsink.

If you are looking for a Jetson Xavier NX-powered full system that comes with industrial communications such as RS232/RS485. Please check our new industrial A203 and A205- E mini PCs, with pre-installed Jetpack 5.0.2, 128GB SSD, and WIFI/BT module, as also industrial interfaces.

  • A203 Mini PC: 1xRS232, 1 x RJ45 Gigabit Ethernet, 1x HDMI, 2x USB 3, 1x Micro USB, CAN, microSD Card Slot, reset button.
  • Fanless A205-E Mini PC: 1x RS485, 1x RS232, 2x GbE, 4x USB3, 2xHDMI, CAN.

Seeed Jetson Ecosystem

Seeed is a reseller of NVIDIA embedded systems and a preferred partner of the NVIDIA Jetson ecosystem for edge AI. Explore more carrier boards, full system devices, customization services, use cases, and developer tools at Seeed Jetson Ecosystem! Welcome to check out our free Edge AI partner program. We are looking forward to leveraging local and global resources to accelerate next-gen AI product together with you.

Features

      • Compact size Jetson Xavier NX module powerful enough for advanced AI applications with low power consumption
      • Supports Entire NVIDIA Software Stack for application development and optimization
      • Rich I/O Peripherals to further expand AI projects
      • Onboard Fan to provide better heat dissipation
      • More than 10X the performance of Jetson TX2
      • Enables development of AI applications using NVIDIA JetPack™ SDK
      • Easy to build, deploy, and manage AI at the edge
      • Flexible and scalable platform to get to market with reduced development costs
      • Continuous updates over the lifetime of the product
      • Compatible with Nimbus: connect your ROS project to the cloud

Description

The NVIDIA® Jetson Xavier™ NX Developer Kit brings supercomputer performance to the edge. It includes a power-efficient, compact Jetson Xavier NX module for AI edge devices. It benefits from new cloud-native support and accelerates the NVIDIA software stack in as little as 10 W with more than 10X the performance of its widely adopted predecessor, Jetson TX2. The capability to develop and test power-efficient, small form-factor solutions with accurate, multi-modal AI inference opens the door for new breakthrough products.

Developers can now take advantage of cloud-native support, transforming the experience of developing and deploying AI software to edge devices. Pre-trained AI models from NVIDIA NGC, together with the NVIDIA Transfer Learning Toolkit, give a faster path to trained and optimized AI networks. Containerized deployment to Jetson devices also allows flexible and seamless updates.

The developer kit is supported by the entire NVIDIA software stack, including accelerated SDKs and the latest NVIDIA tools for application development and optimization. When combined with the compact Jetson Xavier NX, this powerful stack helps you create innovative solutions for smart cities, retail, manufacturing, logistics, healthcare, agriculture, and more.

Designed for ease of use and speed of deployment, Jetson is the most flexible platform to get to market and continuously update over the lifetime of a product.

Don't forget to explore the blog Bringing Cloud-Native Agility to Edge AI Devices with the NVIDIA Jetson Xavier NX Developer Kit by the NVIDIA team.

To learn more about Jetson Xavier, please visit the Jetson Xavier NX Technical Blog with Benchmarks, also by the NVIDIA team.

Note

This product has shipping restriction to certain countries. It can’t be sent to countries and regions listed as below: NORTH KOREA, CUBA,IRAN (ISLAMIC REPUBLIC OF), LIBYA, SYRIA, UKRAINE, SUDAN.

Bringing Cloud-Native Agility to Edge AI Devices with the NVIDIA Jetson Xavier NX Developer Kit

Comparison Between The NVIDIA Jetson AI Developer Kits

Jetson Nano Developer Kit Jetson TX2 Developer Kit Jetson Xavier NX
Developer Kit
Jetson AGX Xavier Developer Kit
AI Performance 0.5 TFLOPS (FP16) 1.3 TFLOPS (FP16) 6 TFLOPS (FP16)
21 TOPS (INT8)
5.5-11 TFLOPS (FP16)
20-32 TOPS (INT8)
GPU 128-core NVIDIA Maxwell™ GPU 256-core NVIDIA Pascal™ GPU architecture with 256 NVIDIA CUDA cores NVIDIA Volta architecture with 384 NVIDIA CUDA® cores and 48 Tensor cores 512-Core Volta GPU with Tensor Cores
CPU Quad-core ARM A57 @ 1.43 GHz Dual-Core NVIDIA Denver 2 64-Bit CPU
Quad-Core ARM® Cortex®-A57 MPCore
6-core NVIDIA Carmel ARM®v8.2 64-bit CPU 6 MB L2 + 4 MB L3 8-Core ARM v8.2 64-Bit CPU, 8 MB L2 + 4 MB L3
Memory 4 GB 64-bit LPDDR4 25.6 GB/s 8GB 128-bit LPDDR4
1866 MHz - 59.7 GB/s
8 GB 128-bit LPDDR4x @ 51.2GB/s 32 GB 256-Bit LPDDR4x | 137 GB/s
Power Consumption 5-10W 7.5-15W 10-15W 10-30W
Price $99 $399 $399 $699

We provide a wide selection of AI-related products including Machine Learning, Computer Vision, Edge Computing, Speech Recognition & NLP, and Neural Networks Acceleration. Check here for more products you may need.

We are also calling for feedback and inputs from the developers. Any suggestions on the product features are welcome at Seeed Forum!

You can head over to NVIDIA Jetson Download Center to explore the necessary drivers and software for this product.

Specifications

GPU NVIDIA Volta architecture with 384 NVIDIA CUDA® cores and 48 Tensor cores
CPU 6-core NVIDIA Carmel ARM®v8.2 64-bit CPU 6 MB L2 + 4 MB L3
DL Accelerator 2x NVDLA Engines
Vision Accelerator 7-Way VLIW Vision Processor
Memory 8 GB 128-bit LPDDR4x @ 51.2GB/s
Storage microSD (Card not included)
Video Encode 2x 4K @ 30 | 6x 1080p @ 60 | 14x 1080p @ 30 (H.265/H.264)
Video Decoder 2x 4K @ 60 | 4x 4K @ 30 | 12x 1080p @ 60 | 32x 1080p @ 30 (H.265)
2x 4K @ 30 | 6x 1080p @ 60 |16x 1080p @ 30 (H.264)
Camera 2x MIPI CSI-2 D-PHY lanes
Display HDMI and DP
Connectivity 10/100/1000 Base-T Gigabit Ethernet
M.2 Key E (WiFi/BT included)
M.2 Key M (NVMe)
I/O 4x USB 3.1 Gen2 Type A
USB 2.0 Micro-B
HDMI/DisplayPort
40-pin header (GPIOs, I2C, I2S, SPI, UART)
2x MIPI-CSI camera connector
Fan connector
Interfaces GPIOs, I2C, I2S,SPI, UART
Power Supply DC Jack (9V - 19V)
Dimensions 103 mm x 90.5 mm x 31 mm

Hardware Overview

Parts List

  • 1 x NVIDIA® Jetson Xavier™ NX Module
  • 1 x Reference Carrier Board
  • 1 x Quick Start Guide
  • 1 x Support Guide
  • 1 x Power Adapter: AC power brick with power cord

ECCN/HTS

HSCODE 8517180050
USHSCODE 8543708800
UPC
EUHSCODE 8543709099
COO CHINA
RoHS 1

LEARN AND DOCUMENTS

Documentations

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Product Quality
    100%
    Documentation
    100%
    from order view
    This user did not leave any comments.
    By
  2. Product Quality
    100%
    Great computer with GPU
    It works great! I use this for training and my Nano for inference. Trains slightly faster than my MacBook Pro laptop. Not as fast as a remote GPU but fine for my purpose. I can use this tiny monster to do a lot of AI experiments.
    By
  3. Product Quality
    100%
    Sounds good
    今天收到货了,当我拿到后做的第一件事就是把自己写的程序下载进去,感觉还不错哦,板子的质量不错哦
    By
  4. Product Quality
    100%
    Encouraging development board
    The technician specifies to use the development kit for development and is satisfied with the development suite.
    By
  5. Product Quality
    100%
    Works well!
    I took a long time to evaluate. I bought a development kit for a big project. It worked well in research tests. Packaging logistics is also very in place, too happy.
    By

FAQ

Items 1 to 5 of 16 total

Page
Show per page