![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
NVIDIA® Jetson TX2 Module / 900-83310-0001-000
SKU
102110402
Jetson TX2 is the fastest, most power-efficient embedded AI computing device.
YOU MAY LIKE THIS
PRODUCT DETAILS
Features
- Rich interfaces for AI application
- Supports Ubuntu Linux system
Description
Jetson TX2 is a 7.5-watt supercomputer on a module that brings true AI computing at the edge. It's built around an NVIDIA Pascal™-family GPU and loaded with 8 GB of memory and 59.7 GB/s of memory bandwidth. It features a variety of standard hardware interfaces that make it easy to integrate it into a wide range of products and form factors.
Customization
Seeed Agile ODM Service empowers device makers and integrators with our customizable services tailored to their specific hardware needs, including form factors, image flashing, and logo change.
Comparison Between The NVIDIA Jetson AI Modules
Jetson Nano | Jetson TX2 NX | Jetson TX2 Series | Jetson Xavier NX | Jetson AGX Xavier Series | |
---|---|---|---|---|---|
AI Performance | 0.5 TFLOPS (FP16) | 1.33 TFLOPs | 1.3 TFLOPS (FP16) | 6 TFLOPS (FP16) 21 TOPS (INT8) |
5.5-11 TFLOPS (FP16) 20-32 TOPS (INT8) |
GPU | 128-core NVIDIA Maxwell™ GPU | NVIDIA Pascal™ Architecture GPU with 256 CUDA cores | 256-core NVIDIA Pascal™ GPU architecture with 256 NVIDIA CUDA cores | NVIDIA Volta architecture with 384 NVIDIA CUDA® cores and 48 Tensor cores | 512-Core Volta GPU with Tensor Cores |
CPU | Quad-core ARM A57 @ 1.43 GHz | Dual-Core NVIDIA Denver 2 64-Bit CPU Quad-Core ARM® Cortex®-A57 MPCore processor |
Dual-Core NVIDIA Denver 2 64-Bit CPU Quad-Core ARM® Cortex®-A57 MPCore |
6-core NVIDIA Carmel ARM®v8.2 64-bit CPU 6 MB L2 + 4 MB L3 | 8-Core ARM v8.2 64-Bit CPU, 8 MB L2 + 4 MB L3 |
Memory | 4 GB 64-bit LPDDR4 25.6 GB/s | 4GB 128-bit LPDDR4, 1600 MHz - 51.2 GB/s | 8GB 128-bit LPDDR4 1866 MHz - 59.7 GB/s |
8 GB 128-bit LPDDR4x @ 51.2GB/s | 32 GB 256-Bit LPDDR4x | 137 GB/s |
Power Consumption | 5-10W | 7.5W / 15W | 7.5-15W | 10-15W | 10-30W |
Dimensions | 45 x 70mm | 45 x 70mm | 50 x 87mm | 45 x 70mm | 100 x 87mm |
Specification
- AI Performance: 1.33 TFLOPs
- GPU: 256-core NVIDIA Pascal™ GPU
- CPU: Dual-Core NVIDIA Denver 2 64-Bit CPU and Quad-Core ARM® Cortex®-A57 MPCore processor
- Memory: 8 GB 128-bit LPDDR4 59.7GB/s
- Storage: 32 GB eMMC 5.1
- Power: 7.5W / 15W
- PCIE: 1 x1 + 1 x4 OR 1 x1 + 1 x1 + 1 x2 (PCIe Gen2)
- CSI Camera: Up to 6 cameras (12 via virtual channels, 12 lanes MIPI CSI-2, D-PHY 1.2 (up to 30 Gbps), C-PHY 1.1 (up to 41Gbps)
- Video Encode: 500MP/sec, 1x 4K @ 60 (HEVC), 3x 4K @ 30 (HEVC), 4x 1080p @ 60 (HEVC)
- Video Decode: 1000 MP/sec, 2x 4K @ 60 (HEVC), 7x 1080p @ 60 (HEVC), 20x 1080p @ 30 (HEVC)
- Display: 2 multi-mode DP 1.2/eDP 1.4/HDMI 2.0, 2 x4 DSI (1.5Gbps/lane)
- Networking: 10/100/1000 BASE-T Ethernet, WLAN
- Mechanical: 87 mm x 50 mm, 400-pin connector
Part List
NVIDIA® Jetson TX2 Module | ×1 |
ECCN/HTS
HSCODE | 8517180050 |
USHSCODE | 8543708800 |
UPC | |
EUHSCODE | 8543709099 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
Write Your Own Review
-
from order viewThis user did not leave any comments.
FAQ
Show
per page