![Loading...](https://static-cdn.seeedstudio.com/static/version1724918232/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
NVIDIA® Jetson Orin™ NX Module 8GB / 900-13767-0010-000
The NVIDIA Jetson Orin NX 8GB module delivers up to 70 TOPS of AI performance in the smallest Jetson form-factor, with power configurable between 10W and 20W. This gives you more than 2X the performance of NVIDIA Jetson AGX Xavier and 3X the performance of NVIDIA Jetson Xavier NX, making it ideal for small form-factor, low-power products like drones and handheld devices.
YOU MAY LIKE THIS
PRODUCT DETAILS
The NVIDIA Jetson Orin NX 8GB module delivers up to 70 TOPS of AI performance in the smallest Jetson form-factor, with power configurable between 10W and 20W. This gives you more than 2X the performance of NVIDIA Jetson AGX Xavier and 3X the performance of NVIDIA Jetson Xavier NX, making it ideal for small form-factor, low-power products like drones and handheld devices.
Features
High-performance GPU with advanced architecture:
- 1024-core NVIDIA Ampere
- architecture GPU with 32
- tensor cores
- 1x NVDLA v2.0
- 6-core Arm® Cortex®-A78AE
- 2 64-bit CPU
- 8GB 128-bit LPDDR5
- PVA v2.0
Description
Experience the world’s most powerful AI computer for autonomous power-efficient machines in the smallest NVIDIA Jetson™ form factor ever. It delivers 5X the performance and twice the NVIDIA® CUDA® cores of the last generation, plus high-speed interface support for multiple sensors. With up to 70 TOPS for multiple concurrent AI inference pipelines, Jetson Orin™ NX gives you big performance in an amazingly compact package.
Customization
Seeed Agile ODM Service empowers device makers and integrators with our customizable services tailored to their specific hardware needs, including form factors, image flashing, and logo change.
Application
- Autonomous Vehicles
- Drones and Robots
- Industrial Automation
- Medical Imaging
- Smart Retail
Specification
Feature |
Details |
GPU |
NVIDIA Ampere architecture with 1024 NVIDIA CUDA cores 32 Tensor cores |
CPU |
6-core Arm Cortex-A78AE v8.2 64-bit CPU 1.5MB L2 + 4MB L3 |
DL Accelerator |
1x NVDLA v2.0 |
Vision Accelerator |
PVA v2 |
Memory |
8GB 128-bit LPDDR5 102.4 GB/s |
Storage |
Supports external NVMe via PCIe |
Power |
10W - 20W |
Mechanical |
45 mm x 69.6 mm 260 pin SO-DIMM connector |
Part List
NVIDIA Jetson Orin NX Module 8GB |
x1 |
ECCN/HTS
![](https://media-cdn.seeedstudio.com/media/wysiwyg/certification/EUDOC.png)
![](https://media-cdn.seeedstudio.com/media/wysiwyg/certification/ROHS.png)
![](https://media-cdn.seeedstudio.com/media/wysiwyg/certification/UKDOC.png)
HSCODE | 8517180050 |
USHSCODE | 8543708800 |
UPC | |
EUHSCODE | 8543709099 |
COO | CHINA |