![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
NVIDIA® Jetson Orin™ NX Module 16GB / 900-13767-0000-000
The NVIDIA Jetson Orin NX 16GB module delivers up to 100 TOPS of AI performance in the smallest Jetson form-factor, with power configurable between 10W and 25W. ThiS gives you 3X the performance of NVIDIA Jetson AGX Xavier and 5X the performance of NVIDIA Jetson Xavier NX, making it ideal for small form-factor, low-power products like drones and handheld devices.
YOU MAY LIKE THIS
PRODUCT DETAILS
The NVIDIA Jetson Orin NX 16GB module delivers up to 100 TOPS of AI performance in the smallest Jetson form-factor, with power configurable between 10W and 25W. This gives you 3X the performance of NVIDIA Jetson AGX Xavier and 5X the performance of NVIDIA Jetson Xavier NX, making it ideal for small form-factor, low-power products like drones and handheld devices.
Note
Seeed compatible products for Jetson Orin NX 16GB
Features
High-performance GPU with advanced architecture:
- 1024-core NVIDIA Ampere architecture
- GPU with 32 Tensor Cores
- 2x NVDLA v2.0
- 8-core Arm Cortex-A78AE v8.2 64-bit CPU
- 16GB 128-bit LPDDR5
- PVA v2.0
Description
Experience the world’s most powerful AI computer for autonomous power-efficient machines in the smallest NVIDIA Jetson™ form factor ever. It delivers 5X the performance and twice the NVIDIA® CUDA® cores of the last generation, plus high-speed interface support for multiple sensors. With 100 TOPS for multiple concurrent AI inference pipelines, Jetson Orin™ NX gives you big performance in an amazingly compact package.
Customization
Seeed Agile ODM Service empowers device makers and integrators with our customizable services tailored to their specific hardware needs, including form factors, image flashing, and logo change.
Application
- Autonomous Vehicles
- Drones and Robots
- Industrial Automation
- Medical Imaging
- Smart Retail
Specification
Feature |
Details |
AI Performance |
100 TOPS |
GPU |
1024 Core Ampere, with 32 Tensor Cores |
DL Accelerator |
(2x) NVDLA V2.0 |
Vision Accelerator |
PVA v2.0 |
CPU |
8-core Arm Cortex-A78AE 2MB L2 + 4MB L3 |
Memory |
16GB 128-bit LPDDR5 @ 2133 HMz 102.4 GB/s |
Storage |
Supports external NVMe |
Video Encode |
1x 4K60 | 3x 4K30| 6x 1080p60 | 12x 1080p30 (H.265), H.264, H.265, AV1 |
Video Decode |
1x 8K30 | 2x 4K60 | 4x 4K30 | 9x 1080p60 | 18x 1080p30 (H.265) H.264, H.265, VP9, AV1 |
Camera |
Up to 4 cameras (8 via virtual channels*) 8 lanes MIPI CSI-2 D-PHY 1.2 (20 Gbps) |
PCI Express |
3 x1 + 1 (x4 PCIe Gen 4) |
Mechanical |
69.6mm x 45mm 260-pin connector |
Power |
10W / 15W / 25W |
Part List
NVIDIA Jetson Orin NX Module 16GB |
x1 |
ECCN/HTS
HSCODE | 8517180050 |
USHSCODE | 8543708800 |
UPC | |
EUHSCODE | 8543709099 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |