the AI Hardware Partner
Toggle Nav
Loading...

NVIDIA Jetson Nano Developer Kit-B01

SKU
102110417

NVIDIA® Jetson Nano™ Developer Kit brings modern AI to makers, learners, and all embedded developers within compact size and powerful processing that lets you run multiple neural networks in parallel.

Explore more carrier boards, full system devices, customization services, use cases, and developer tools at Seeed Jetson Ecosystem!

 

$149.00
Out of stock

PRODUCT DETAILS

NVIDIA Jetson Nano developer kit B01 could be your beginner toolkit while first diving into the Edge AI developing ecosystem! With compact form factor, powerful processing capability integrating with rich set of interfaces ranging from GPIOs to CSI, it's suitable for all makers, learners, and developers to run their AI workload handling with multiple sensors for diverse AI applications, robotics projects, and more.

Note

  • The ofiicial NVIDIA Jetson Nano Developer Kit has reached EOL and is no longer available for purchase. For 5-10 years operating life component requirement in a production environment, we recommand you check out the reComputer J1020v2 full system as a replacing choice for Jetson Nano developer Kit.
  • If you are looking for the version without power adapter, please check out reComputer J1020 v2 (w/o power adapter)

Description

Time to bring AI power to the edge with advanced embedded systems! Jetson Nano will be your choice for developing systems for robotics, drone, video analytics, traffic management with the vehicle and people detection, retail automatic check-out machine, or terminologies like image classification, object detection, segmentation, and speech processing you must have heard about! Learn more about what is and why edge AI in this blog.

NVIDIA® Jetson Nano™ Developer Kit brings modern AI to makers, learners, and all embedded developers within compact size and powerful processing that lets you run multiple neural networks in parallel.

Seeed is a reseller of NVIDIA embedded systems and a preferred partner of the NVIDIA Jetson ecosystem for edge AI. Explore more carrier boards, full system devices, customization services, use cases, and developer tools at Seeed Jetson Ecosystem!

 

 

Compare reComputer J1020v2 and Nano B01

Product

reComputer J1020 v2

NVIDIA Jetson Nano Developer Kit-B01

Module

Jetson Nano 4GB (production)

Nano (not production)

Storage

16 GB eMMC

MicroSD slot(on the module)

Video Encoder

4K30 | 2x1080p60 | 4x1080p30 | 4x720p60 | 9x720p30 

(H.265 & H.264)

4Kp30 | 4x 1080p30 | 9x 720p30 (H.264/H.265)

Video Decoder

4K60 | 2x 4K30 | 4x 1080p60 | 8x 1080p30 | 9x 720p60 

(H.265 & H.264)

4Kp60 | 2x 4Kp30 | 8x 1080p30 | 18x 720p30 (H.264/H.265)

Gigabit Ethernet

1*RJ45 Gigabit Ethernet Connector (10/100/1000)

USB

4 * USB 3.0 Type-A ;

1 * Micro-USB port for device mode;

4 * USB 3.0 Type-A; 

1 * Micro-USB port for 5V power input  or for device mode

CSI Camera Connect

2*CSI Camera (15 pos, 1mm pitch, MIPI CSI-2 )

Display

1*HDMI Type A; 

1*DP

1*HDMI Type A; 

1*DP

FAN

1* FAN (5V PWM)

M.2 KEY E

1*M.2 Key E (Disabled)

1*M.2 Key E

M.2 KEY M

1*M.2 Key M

-

RTC

1*RTC Socket

-

Multifunctional port

1* 40-Pin header

Power

DC Jack 12V/2A

DC Jack 5V⎓4A;

Micro-USB 5V⎓2A

Mechanical

130mm x120mm x 50mm (with case)

100 mm x 80 mm x 29 mm

At Seeed Studio, you will find everything you want to work with the NVIDIA Jetson platform – official NVIDIA Jetson Dev Kits, Jetson campatible carrier boards,edge devices,as well as various accessories .In the meanwhile ,we also offer ODM service based on our standard Jetson Orin NX product design.Check out our customization service,and submit a new product inquiry to us at [email protected] for evaluation .

Get started with Jetson Nano and build your first AI project

Jetson Nano is enhanced by NVIDIA JetPack™, which provides a comprehensive suite including a board support package (BSP), Linux OS, and essential software libraries like NVIDIA CUDA®, cuDNN, and TensorRT™ for deep learning, computer vision, and more. But don't be panic for all of these hardcores, AI is not scary anymore to get started. Simply insert a microSD card with the system image, boot the developer kit through the official user guide. You can also use the same NVIDIA JetPack SDKacross the entire NVIDIA Jetson platform. JetPack is compatible with NVIDIA’s world-leading AI platform for training and deploying AI software, reducing complexity and effort for developers.

The developer kit is perfect for developing AI systems in video analytics area. Whether you would like to get valuable insights from retail customer analysis and streamline your shopping center management, or you are trying to optimize traffic management solution with vehicle/people detection with license plate recognition, or even more terminologies such as image classification, object detection, segmentation, and speech processing, all you want can be checked out here! Discover more AI applications and amazing toolkits through our Vision AI hub!

 

 

 

There are also many trending community projects and demos showing up here, so you may check them out for more inspirations! No matter whether you want to build up your first AI project or working on AI development and looking for a reliable hardware choice for mass production, Seeed's Jetson powered devices will always help you from edge AI 0.1 to ∞.

From 0.1 to ∞, unlock more AI possibilities!

Bring AI to market easier with these tools:

  • Edge AI no code Vision tool, Seeed latest open-source project for deploying AI application within 3 nodes. 
  • NVIDIA DeepStream SDK delivers a complete streaming analytics toolkit for AI-based multi-sensor processing and video and image understanding on Jetson.
  • NVIDIA TAO tool kit, built on TensorFlow and PyTorch, is a low-code version of the NVIDIA TAO framework that accelerates the model training 
  • alwaysAI: build, train, and deploy computer vision applications directly at the edge of reComputer. Get free access to 100+ pre-trained Computer Vision Models and train custom AI models in the cloud in a few clicks via enterprise subscription. Check out our wiki guide to get started with alwaysAI.
  • Edge Impulse: the easiest embedded machine learning pipeline for deploying audio, classification, and object detection applications at the edge with zero dependencies on the cloud. 
  • Roboflow provides end-to-end computer vision experience from datasets to deployment. Roboflow Universe provides 90,000+ datasets with 66+ million images available for building computer vision models.
  • YOLOv5 by Ultralytics: use transfer learning to realize 21 FPS at the edge with YOLOv5 and fewer datasets. Have a look our step-by-step wiki tutorials.
  • Deci: optimize your models' performance.  Check webinar at Automatically Benchmark and Optimize Runtime Performance on NVIDIA Jetson Nano and Xavier NX Devices

Remote Fleet Management

Enable secure OTA and remote device management with Allxon. Unlock 90 days free trial with code H4U-NMW-CPK.

Robot and ROS Development 

  • The NVIDIA® Isaac ROS is a collection of hardware accelerated packages that make it easier for ROS developers to build high-performance solutions on NVIDIA hardware.
  • Cogniteam Nimbus is a cloud-based solution that allows developers to manage autonomous robots more effectively. Nimbus platform supports NVIDIA® Jetson™ and ISAAC SDK and GEMs out-of-the-box.  Check out our webinar on Connect your ROS Project to the Cloud with Nimbus.

No matter whether you want to build up your first AI project or working on AI development and looking for a reliable hardware choice for mass production, Seeed's Jetson powered products will help you from edge AI 0.1 to ∞.

For ISV and solution integrator enterprises, welcome checkout our free Edge AI Partner Program to deliver AI solutions together with Seeed's licensing, customization and manufacturing service. 

ECCN/HTS

HSCODE 8517180050
USHSCODE 8543708800
UPC
EUHSCODE 8543709099
COO CHINA
EU DoC 1
RoHS 1

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Documentation
    100%
    Product Quality
    100%
    from order view
    suitable for project.
    By
  2. Documentation
    100%
    Product Quality
    100%
    from order view
    NVIDIA never disappoints. Great product!
    By
  3. Product Quality
    100%
    Documentation
    80%
    from order view
    Its good for low-to-mid demanding system. Some difficulties in configuring external hardware such as camera which most of them are not directly compatible with the nano.
    By
  4. Product Quality
    100%
    Documentation
    100%
    from order view
    fast delivery and good quality
    By
  5. Product Quality
    100%
    Documentation
    100%
    from order view
    fast delivery and good quality
    By

FAQ

Items 1 to 5 of 55 total

Show per page