![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
NFC Shield V2.0
- 10+: $22.70
YOU MAY LIKE THIS
PRODUCT DETAILS
Short for Near Field Communication, NFC is a widely used technology around us. It's behind daily applications such as access control system and mobile payment system. NFC Shield features a highly integrated transceiver module PN532 which handles contactless communication at 13.56MHz. You can read and write a 13.56MHz tag with this shield or implement point to point data exchange with two NFC Shields.
In this new version, we assign an independent PCB antenna which can easily stretch out of any enclosure you use, leaving more room for you to design the exterior of your project.
The PCB comes stuck on the shield, but you can easily peel it off.
Features
5cm max effective range
SPI pin saving interface
Serve for contactless communication at 13.56MHz
Support P2P communication
Support ISO14443 Type A and Type B protocals
Technical details
Dimensions | 100mm x65mm x30mm |
Weight | G.W 39g |
Battery | Exclude |
Part List
NFC Shield V2.0 | 1 |
ECCN/HTS
HSCODE | 8517709000 |
USHSCODE | 8517180050 |
UPC | 841454105510 |
EUHSCODE | 8517180000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
GreatTop,
works with mifare plus -