![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
NFC Module for Raspberry Pi
SKU
114990076
EXPLORE-NFC is a high performance fully NFC compliant expansion board
- 10+: $44.91
- 20+: $42.42
YOU MAY LIKE THIS
PRODUCT DETAILS
EXPLORE-NFC is a high performance fully NFC compliant expansion board. Based on the NXP PN512 solution, EXPLORE-NFC meets compliance with Reader mode, P2P mode and Card emulation standards. The board features an integrated high performance antenna and offers a flexible SPI interface.
FEATURES
Compatible with Raspberry Pi A+,B,B+.
High performance full NFC compliant expansion board
Compatible with the Raspberry Pi®
Based on NXP PN512, a NFC forum compliant NFC IC, with all 3 NFC modes (Reader, P2P and Card Emulation)
Highly integrated analog circuitry to demodulate and decode responses
Buffered output drivers for connecting an antenna with the minimum number of external components
Integrated RF Level detector
Integrated data mode detector
Supports ISO/IEC 14443 A/MIFARE
Supports ISO/IEC 14443 B Read/Write modes
Typical operating distance in Read/Write mode up to 50 mm depending on the antenna size and tuning
Typical operating distance in NFCIP-1 mode up to 50 mm depending on the antenna size and tuning and power supply
FIFO buffer handles 64 byte send and receive
Flexible interrupt modes
Hard reset with low power function
Power-down mode per software
Reader mode supports 4 NFC tag types and NXP MIFARE proprietary commands
Flexible interface selection (SPI or I²C). The software currently supports SPI.
Integrated high performance antenna
Technical details
Dimensions | 100mm x70mm x30mm |
Weight | G.W 44g |
Battery | Exclude |
Part List
NFC Module for Raspberry Pi | 1 |
ECCN/HTS
HSCODE | 8543909000 |
ROHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
FAQ
Show
per page