![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
NFC GalaRing G1 - M
SKU
113990061
The brand-new card information exchange method
You don’t need to print piles of business cards, nor sort lots of cards received any longer
YOU MAY LIKE THIS
PRODUCT DETAILS
The brand-new card information exchange method
You don’t need to print piles of business cards, nor sort lots of cards received any longer. Also, you don’t have to be embarrassed when forgetting to bring business cards. GalaRing brings a more initiate and brand-new exchange method – touch. Without installing any software on the phone, your friends can sense your “touch” and receive business cards and other information you transmit. Is there any other more simple and interesting method?
Identification technology comparing to fingerprint
How many times do you repeat the same action every day- holding you beloved mobile phone and skillfully entering various passwords to unlock?
Today, we embed the identification, you can unlock programs, check privacy images, and quickly recall commonly used passwords to copy and enters. Everything is so natural and perfect.
Applicable Phone Models
SAMSUNG | MOTOROLA | HTC | LG | Sony | Other |
Galaxy Nexus, Galaxy S3, Galaxy S3 Mini, Galaxy S4 Google Nexus S, Galaxy Note2 | Moto X, Droid Maxx, Droid Razr M, Droid Razr HD | One, First, One X | Google Nexus 4, optimus 4x HD, Optimus L5, optimus L7 | Xperia Z, Xperia T, Xperia P, Xperia S | Mi 2A, Mi3, OPPO Find5, GEAK Eye, GEAK Mars… |
Ps. currently, our smart ring can only support NFC-enabled Android phones, including but not limited to all models listed above.
Features
- High-quality leather
- Waterproof and dustproof
- No need for charging
Specifications
- Chip: Ntag203
- Dimension: Middle ¢2.35 x ¢2 x 1.2 cm, L 64.1mm
- Material: Steel 316L+cattlehide
- Net Weight: 8g
Resources
- App downloads for Android APK
- Get it on Google play
Any further questions, please contact [email protected].
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 34g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8517707090 |
USHSCODE | 8517620010 |
UPC | 841454106692 |
EUHSCODE | 8531202090 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review