![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
NFC Antenna
NFC Antenna is a 13.56MHz antenna for Near Field Communication (NFC). It has a IPX/U.FL connector and can be used by NFC Shield V2, Xadow NFC and Grove NFC.It is the main part of custom NFC tags and cards for access control, tracking, anti-counterfeiting, and payment.
- 10+: $2.47
YOU MAY LIKE THIS
PRODUCT DETAILS
Decscription
NFC Antenna is a 13.56MHz antenna for Near Field Communication (NFC). It has a IPX/U.FL connector and can be used by NFC Shield V2, Xadow NFC and Grove NFC.It is the main part of custom NFC tags and cards for access control, tracking, anti-counterfeiting, and payment.
In general, the larger the antenna size, the longer the reading distance and the more power the reader has, the longer time it takes. However, some of the smallest antenna chips have longer read distances than fixed readers. This means that matched readers and antennas perform best.And this antenna is perfect choice for NFC Shield V2, Xadow NFC and Grove NFC.
What is NFC?
Near-field communication (NFC) is a set of communication protocols that enables communication between two electronic devices over a distance of 4 cm (11⁄2 in) or less. NFC offers a low-speed connection through a simple setup that can be used to bootstrap more-capable wireless connections.Like other "proximity card" technologies, NFC is based on inductive coupling between two so-called antennas present on NFC-enabled devices—for example a smartphone and a printer—communicating in one or both directions, using a frequency of 13.56 MHz in the globally available unlicensed radio frequency ISM band using the ISO/IEC 18000-3 air interface standard at data rates ranging from 106 to 424 kbit/s.
Technical details
Dimensions | 50mm x45mm x1.5mm |
Weight | G.W 2.5g |
Battery | Exclude |
Part List
NFC Antenna | 1 |
ECCN/HTS
HSCODE | 8517707090 |
USHSCODE | 8517180050 |
UPC | 841454105541 |
EUHSCODE | 8517180000 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewThis user did not leave any comments.