![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
N30 3V DC 12000RPM DC Motor
SKU
108990012
This is Neodymium magnetic motor, High quality commutator and bigger brushs
- 10+: $1.76
- 20+: $1.66
- More
- 50+: $1.56
- Less
YOU MAY LIKE THIS
PRODUCT DETAILS
This is Neodymium magnetic motor, High quality commutator and bigger brushs. With large output force and high speed, very suitable for making aircraft Model.
Specification:
•Diameter: 10mm
•Length: 12mm
•Shaft length: 6mm
•Shaft diameter: 1mm
•Weight: 8.5g
•Speed: 12000rpm
•Rated voltage: 3V
•Rated current: 0.02A
•Stall current: 0.3A
For any technical support or suggestion, please kindly go to our forum.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 10g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8501101000 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review