![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
N Female to RP-SMA male connector RF Cable - CFD200 - 3m
N-type to RP-SMA male Cable with 3m length to connect a LoRa Gateway to a fiberglass antenna.
YOU MAY LIKE THIS
PRODUCT DETAILS
Features
- Extend the connection between a fiberglass antenna (with N-type male connector) and a Gateway(with RP-SMA Female connector)
- Gold plated brass surface connector
- Length: 3m
- Waterproof
- CFD200 Cable (same functionality and quality with LMR200)
- Can be used with SenseCAP gateways series including SenseCAP M1
Description
When setting up a LoRa Network the positioning of the Gateway and the Antenna may strongly influence the coverage. When you use a fiberglass antenna to further improve the coverage. This CFD200 cable with a 3m length could enable you to extend the distance between the device and the antenna therefore you could have more positioning flexibility. It is also waterproof and can withstand harsh outdoor environments.
Applications
- SenseCAP gateways including SenseCAP M1;
- LoRa-E5 Dev Kit and LoRa-E5 mini;
- Other devices which have RP-SMA female antenna connectors and connect to N-type connector antennas;
Specification
Electric Characteristics |
|
Frequency |
DC~ 6 GHz |
Impedance |
50 Ohm |
S.W.R. |
<= 2.0 |
Insertion Loss |
<= 1.5 dB @ 3 GHz |
Voltage (breakdown) |
> 500V |
Insulation Resistance |
>= 15 M ohm |
Center Conductor Contact Resistance |
<= 60 m ohm |
Outer Conductor Contact Resistance |
<= 25 m ohm |
Material & Mechanical Characteristics |
|
Material of Conductor Brass (Cu) Pull Test of N Connector |
>= 5 Kg |
Pull Test of RP-SMA Connector |
>= 3 Kg |
Mating Cycles |
> 500 |
Environmental |
|
Operation Temperature |
-40˚C~+65˚C |
Storage Temperature |
-40˚C~+80˚C |
Technical Details
ECCN/HTS
HSCODE | 8544422900 |
USHSCODE | 8544110050 |
UPC | |
EUHSCODE | 8544119000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewThis user did not leave any comments.
-
from order viewThis user did not leave any comments.
-
from order viewGood Quality
FAQ
- Page Previous
- Page 1
- You're currently reading page 2