![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Music Shield V2.0
- 10+: $19.50
YOU MAY LIKE THIS
PRODUCT DETAILS
Time to build your real-time MIDI instrument/music player! The Music Shield is an audio encoder/decoder compatible with Arduino, Seeeduino, Seeeduino Mega and Arduino Mega. It is based on the VS1053B chip, which enabled it to play sound files from SD card and do short-time recording as well. You can also use it to play MIDI notes by slightly changing its hardware installations. Due to the SPI communication mode, it keeps a minimum number of IO port that facilitates users's own developments of this device. Additionally, the new multifunction button provides greater convenience for users to control.
Features
Compatible with Arduino,Seeeduino, Arduino Mega, and Seeeduino Mega
New multifunction button
Supported music format: MP3,WMA,WAV,AAC,MIDI,Ogg Vorbis
Supports Micro SD card
3.5mm headphone jack
MIDI interface breakout
High quality playback
Low MIDI Latency
Technical details
Dimensions | 100mm x65mm x35mm |
Weight | G.W 39g |
Battery | Exclude |
Part List
Music Shield V2.0 | 1 |
ECCN/HTS
HSCODE | 8522909900 |
USHSCODE | 8543708900 |
UPC | 841454105589 |
EUHSCODE | 8471707000 |
COO | CHINA |
RoHS | 1 |