![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Multicolor Tie Wraps
SKU
403140003
Please read through the guide in Shenzhen 2 U before making any purchase in this catalogue
YOU MAY LIKE THIS
PRODUCT DETAILS
This is a set of 500 colorful tie wraps which can help you organize your messy cables. Time to make your desktop tidy and fancy!
Features
- Five bright colors
- Sufficient quantity & gratification
Specifications
- Wire length : 10cm
- Total quantity : 500pcs (100pcs/color)
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 138g |
Battery | Exclude |
ECCN/HTS
HSCODE | 3926909090 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review