![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Multi Chassis Tank (Rescue Version) Robot Platform
- 10+: $179.10
YOU MAY LIKE THIS
PRODUCT DETAILS
The Multi Chassis Tank Rescue Platform is specially designed for rugged terrains. It equipped with two independently controlled articulated arms. The arms can help it to server in all kinds of terrains, include flat mattess, ground, smooth ceramic tile, lawn and so on.
The robot can easily across the low barrier, automatically adjust the angle of assistant-track to pass the way. To rise up and down the assistant-track, the robot can pass stairs easily and smoothly. More details about the features of the Multi Chassis Tank Rescue Platform you can find in the video.
Features
Serve in all kinds of rugged terrains
Independently controlled articulated arms
Specification
Size: 262*222*60mm( length*width*height )
Wheel diameter:Φ52mm
Track wheel :8pcs
DG01D 48:1 DC Motor: 2pcs (Metal output shaft)
NET Weight:800g
Docuemnts
Technical details
Dimensions | 240mm x160mm x100mm |
Weight | G.W 990g |
Battery | Exclude |
ECCN/HTS
HSCODE | 9023009000 |
USHSCODE | 9023000000 |
UPC | 841454105633 |
COO | CHINA |
RoHS | 1 |