![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Mr.Basic Mobile Robotic Platform
SKU
800018001
Mr
YOU MAY LIKE THIS
PRODUCT DETAILS
Mr. Basic Mobile Robotic Platform is a reliable and expandable platform that can be used as your DIY robot platform. And it's a simple 4WD robot chassis with an aluminium base, 2 motors/gearboxes and a 3xAA battery holder.
It consists of aluminum chassis and dynamic gears, so it can provide a strong and durable structure for your projects. More importantly, there are a prototype PCB on top and can give you immense pleasure and flexible mechanical movements.
Features
- Strong and durable Aluminum alloy chassis
- Two 4.5 voltage powerful motors
- Easy to assemble, modular and expandable structure
- Independently packaged parts for easier identification and assembly
Specifications
- Dimensions: 135*68*30mm(or *65,65 include bread board)
- The motors are rated 4.5V-6V with a no load current of 250mA and a stall current of 1.8A @ 4.5V each.
Include:
- 2 x Motor gear (T10, Hole1.9)
- 4 x Motor gear (T10, Hole2.4) + axis (Diameter2.5 L23)
- 2 x Double-pinion (T30+10,Hole2.4) + axis (Diameter2.5,L18)
- 2 x Single-pinion (T36, Hole2.4) + axis (Diameter2.5,L45)
- 4 x Axis joint device
- 8 x Kimi screw
- 2x Front axle (Diameter3,L44,One end 10,screw Thread M3) + crown gear (T20,Hole2.9)
- 2 x Motor260
- 1 x Moter260 holder
- 1 x Chassis
- 2 x Decelerated pinion chassis
- 4 x Big wheel
- 4 x Large rubber wheel
- 1 x Rear axle shaft fixer1
- 4 x Rear axle shaft fixer2
- 1 x Bumper board
- 1 x Battery holder
- 14 x Nylon Nut
- 27 x M3 Nut
- 1 x Front axle shift metal fixer1
- 2 x Motor self-tapping screw ( M2.3*6)
- 2 x Motor self-tapping screw ( M2.6*6)
- 2 x Spacer (outer4 inner3 L6)
- 4 x Spacer (outer4 inner3 L12)
- 3 x Spacer (outer4 inner3 L30)
- 1 x PCB
- 20 x Screw M3*8
- 4 x Screw M3*12
- 2 x Grub screw M3*20
- 3 x Screw M3*40
- 4 x M3 spring washer
Documents:
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 352g |
Battery | Exclude |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review