![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
6514A free wheel
SKU
114090042
- 10+: $1.70
YOU MAY LIKE THIS
PRODUCT DETAILS
6514A free wheel (diameter 65mm, width 14mm)
The 6514 series wheels are cute and beautiful.
Burning up the desire of the creator, its many fields are free to apply,
Feature:
1> TT motor plastic shaft
2> N20 motor (Φ3, D-axis)
This wheel can be adapted to different motors and Servo by replacing the plug couplings.
Part List
1 x 6514A free wheel
1 x N20 Motor coupling
1 x TT Motor coupling
ECCN/HTS
HSCODE | 3926909090 |
USHSCODE | 3926100000 |
UPC | |
EUHSCODE | 3926909705 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review