![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Motor Speed Sensor Module
SKU
114990070
This is a speed sensor, the major goal is to check the rate of motor
- 10+: $2.66
YOU MAY LIKE THIS
PRODUCT DETAILS
This is a speed sensor, the major goal is to check the rate of motor.
It was widely used in motor speed detection, pulse count, the position limit, etc.
Features:
Groove type optical coupling sensor
the output state light, lamp output level, the output low level light.
covered, output high level;Without sunscreen, the output low level.
the comparator output signal is clean, good waveform, driving ability is strong, for more than 15 ma.
has a fixed bolt hole, convenient installation
Specification:
Groove width 10 mm.
the working voltage of 3.3 V to 5 V
output form: digital switch output (0 and 1)
PCB size: 2.3 cmx2cm
use the LM393 wide voltage comparator
For any technical support or suggestion, please kindly go to our forum.
Technical details
Dimensions | 60mm x50mm x18mm |
Weight | G.W 3g |
Battery | Exclude |
ECCN/HTS
HSCODE | 9031900090 |
USHSCODE | 9026104000 |
UPC | 841454105657 |
EUHSCODE | 9013101000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review