![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Motor Shield V2.0 for Arduino
Motor Shield V2.0 for Arduino is a motor driver which can directly switch on many Arduino boards, such as Arduino Uno, Arduino Mega. It carries a Motor Driver chip L298 which is widely used in most motor drivers.
- 10+: $13.65
YOU MAY LIKE THIS
PRODUCT DETAILS
Description
The Motor Shield is a driver module for motors that allows you to use Arduino to control the working speed and direction of the motor. Based on the Dual Full-Bridge Drive Chip L298, it is able to drive two DC motors or a step motor. The Motor Shield can either be powered directly by Arduino or by an external 5V~15V power supply via the DC jack. This module can be used for the development of microrobots and intelligent vehicles, etc.
The defined pins are D8~D13 on the Arduino/Seeeduino board. D8, D11, D12, D13 are 4 output pins for controlling the speed or the direction of the motor. D9, D10 are enabled pins for two channels of the Motor Shield. So mostly you would use these 6 pins for your motor control, and you are able to drive at most two motors from one shield.
The Motor Shield is compatible with many boards, for more details, please click the picture below.
Features
-
Arduino/Seeeduino compatible
-
Standardized shape design
-
LED enable indicator
-
LED rotation direction indicator
-
Overcurrent turn-off
-
Built around the dual full-bridge drive chip L298
-
Overcurrent protection
Tip
Don't forget to check tutorials of Getting Started with Arduino Motors – DC, Stepper, Servo Motor, and Arduino Tutorial: How to drive a DC and Servo Motor that to help you get started more easily.
Tip
If you do not know what is L298, you can check out our other blog on L298 motor driver here!
Technical details
Dimensions | 100mm x65mm x30mm |
Weight | G.W 62g |
Battery | Exclude |
Part List
Motor Shield V2.0 | 1 |
ECCN/HTS
HSCODE | 8503001000 |
USHSCODE | 8543708900 |
UPC | 841454100553 |
EUHSCODE | 8471707000 |
COO | CHINA |
RoHS | 1 |