![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Motor Pack for Arduino
Motor Pack for Arduino is a perfect kit for you to learn motor with Arduino. Whether your project requires a DC motor, a stepper motor, or a steering gear, all of them can be found in this kit!
- 10+: $28.90
YOU MAY LIKE THIS
PRODUCT DETAILS
Description
When using the Arduino, there are many projects and things that you can do with it and one of them must includes driving a motor!
Today we bring you the Motor Pack for Arduino, which is a perfect kit for you to learn motor with Arduino. Whether your project requires a DC motor, a stepper motor, or a steering gear, all of them can be found in this kit!
This kit consists of
- DC motor x2
Voltage: DC 6V
Rated Speed:13000 rpm ±14%
Motor Body Length: 38mm/1.46"
Motor Body Diameter:20mm/0.79"
Shaft Size:9.5/0.37"(L)
Dupont cable:24AWG-100mm (Red/Black)
Heat-shrinkable Tube: D1.5mm*10mm/0.06*0.39(Black) - Small stepper motor x1
Voltage: DC 5V
Motor Body Length: 38mm/1.46"
Motor Body Diameter:20mm/0.79"
Shaft Size:9.5/0.37"(L)
Reduction Ratio: 1:64
Step Angle: 5.625/64
Dupont cable:24AWG-100mm (5 wires) - Standard servo x1
Voltage: 4.8~6V
Speed: 0.17/60°@4.8V; 0.14/60°@6.0V
Torque: [email protected]; [email protected]
Use Angle: ≤160°
Size: 38.6*18.8*34.9mm/1.52*0.74*1.37" - Micro servo x1
Voltage: 4.8~6V
Speed: 0.12/60°@4.8V; 0.10/60°@6.0V
Torque: [email protected]; [email protected]
Use Angle: ≤160°
Size: 23*11.5*24mm/0.9*0.45*0.94"
Control the servo via pulse-width modulation (PWM) wave(50Hz). The angle (counterclockwise) is proportional to the duty of Logic High. - User Manual x1
Tip
Don't forget to check this tutorial focusing on the 3 basic motors that you can drive with the Arduino which are the DC motor, Servo motor, and Stepper motor.
Tip
We also prepared Arduino Tutorial: How to drive a DC and Servo Motor to help you get started more easily.
ECCN/HTS
HSCODE | 8501109990 |
USHSCODE | 8501104080 |
UPC | |
EUHSCODE | 8501109390 |
COO | CHINA |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewThis user did not leave any comments.