![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Motor Driver L298 Module - .NET Gadgeteer Compatible
SKU
105120001
This product can now be purchased at www
YOU MAY LIKE THIS
PRODUCT DETAILS
This product can now be purchased at www.ghielectronics.com.
This motor driver module controls the speed and direction on 2 DC motors, up to 40V 3A. The module itself is powered and controlled from a gadgeteer mainboard but the motors are powered from a separate power source. A battery can be safely used to power the input on gadgeteer power module (a red module, like USB Client DP) and also power the motors, by wiring the battery to both.
Requires socket type P
.NET Gadgeteer compatible cable is included.
Resources
External Links
you need to download the following software to start your Gadgeteer:
- Development tool : Microsoft Visual C# Express 2010
- Micro framework: Microsoft .NET Micro Framework 4.1 SDK
- The Gadgeteer core, mainboard SDk and module driver(GHI)
You can download these tools at : http://tinyclr.com/support
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 15g |
Battery | Exclude |
ECCN/HTS
HSCODE |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review