![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Motor Bridge Cape
Can drive 4 DC Motors or 2 Stepper Motors Can drive 6 Servos Mbed Platform STM32F0 coprocessor
- 10+: $16.00
YOU MAY LIKE THIS
PRODUCT DETAILS
The Motor Bridge Cape features bi-directional motor control using two TB6612FNG integrated dual H-bridge, so it can control two stepper motors or four brushed DC motors with 6~15V DC power and about 1A current draw per motor. The cape provides 5V regulated power to SeeedStudio BeagleBone® Green or BeagleBone® Black with a max input voltage of 15V. It also has six servo control interface and six expand IO. All the features are provided by the on board STM32F0 coprocessor. The coprocessor can communicate with BeagleBone® by I2C or UART interface.
Features
-
Can drive 4 DC Motors or 2 Stepper Motors
-
Can drive 6 Servos
-
Mbed Platform
-
STM32F0 coprocessor
-
Two TB6612FNG
-
6 expand IOs
-
Communicate with SeeedStudio BeagleBone® Green by I2C or UART interface
Technical details
Dimensions | 135mm x65mm x32mm |
Weight | G.W 52g |
Battery | Exclude |
Battery Input Voltage | 6~15V |
H-bridge Working Voltage | 6~15V |
DC/DC 5V output current | 2A max |
3V3 output current | 350mA max |
4 H-bridge driver,each rated current | 1.2A, peak current:3.2A |
6 Servo driver, working voltage | 5V, total current is not more than 1.5A Input reverse connect protection |
Over current protection | 3A one-off quick fuse |
Part List
Motor Bridge Cape | 1 |
ECCN/HTS
HSCODE | 8503001000 |
USHSCODE | 8543708900 |
UPC | 841454118251 |
EUHSCODE | 8471707000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
best