![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Mono Enclosed Speaker - 2W 6 Ohm
SKU
114991627
This is a mono 2W 6Ω speaker with an exquisite encloser.
YOU MAY LIKE THIS
PRODUCT DETAILS
Today we recommend this small and fancy speaker for you. It is a mono 2W 6Ω speaker with an exquisite encloser.
Features
- Rated Impedance : 6Ω ±15% @ 1KHz 1.0V
- Resonance Frequency : 500±20%HZ @1.0V
- Rated Power : 2W @3.46V
- Max Power : 3W @4.24V
- 100mm JST2.0 cable
ECCN/HTS
HSCODE | 8518210000 |
USHSCODE | 8518108040 |
UPC | |
EUHSCODE | 8531202090 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
Write Your Own Review