![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Monk Make Servo Six Board
SKU
114990587
The Servo Six board simplifies the process of connecting up to six servo motors to a Raspberry Pi or Arduino
YOU MAY LIKE THIS
PRODUCT DETAILS
The Servo Six board simplifies the process of connecting up to six servo motors to a Raspberry Pi or Arduino.
FEATURES
- • Screw terminals for servo power supply
- • Reverse-polarity protection for the servo power supply
- • 470µF 16V capacitor for servo supply
- • 470Ω current limiting resistors for servo control lines (to protect GPIO pins)
- • Power indicator LED
DOCUMENTS
For use with Raspberry Pi, we have created a Python library based on Richard Hurst’s ServoBlaster code. You can download the Servo Six Python library from Gitub. This allows accurate servo positioning with a nice easy to use Python interface.
You will find full documentation for the library in the Github repository. When using the Servo Six with an Arduino, you can just use the standard Arduino Servo library.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 17g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8503001000 |
UPC | 841454118770 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review