![Loading...](https://static-cdn.seeedstudio.com/static/version1724918232/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - Slide Potentiometer, compatible with both Arduino and Raspberry Pi
The Grove - Slide Potentiometer module incorporates a linear variable resistor with a maximum resistance of 10KΩ.
- 10+: $4.50
YOU MAY LIKE THIS
PRODUCT DETAILS
The Grove - Slide Potentiometer module incorporates a linear variable resistor with a maximum resistance of 10KΩ.
Features
- Excellent Durability: Up to 15,000 cycles rotational life, examinations that stand up to time.
- Linear resistance taper: Smoother parameters output to the board during adjustment
- Grove unified socket: The product ensures "Plug and Play" and could be versatile for various applications.
Description
The Grove - Slide Potentiometer module incorporates a linear variable resistor with a maximum resistance of 10KΩ. When you move the slider from one side to the other, its output voltage will range from 0 V to the Vcc you apply. It connects to the other Grove modules through a standard 4-Pin Grove Cable. Three of the pins are connected to OUT (Pin 1), Vcc (Pin 3) and GND (Pin 4), while the fourth pin (Pin 2) is connected to a on-board green indicator LED. The LED is used to visually represent the resistance change on the potentiometer.
We have developed more than 400 Grove modules, covering a wide range of applications that can fulfill various needs. Click to explore the Grove Sensor family and get started to Grove your Idea. For all Grove users (especially beginners), we provide you with guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your use of the product.
Application
- BoomBox
- Voltage divider
- Radio controller
- Lamp brightness regulator
- GameController
Specifications
Dimension |
24mm x60mm |
Weight |
G.W 13g |
Battery |
Exclude |
Voltage (DC) |
3.3V/5v, 30V MAX. |
Current |
30mA MAX. |
Net Weight |
8.6g |
Rotational life |
>15,000 cycles |
Total resistance |
10KΩ |
Stroke length |
30mm |
Total resistance tolerance |
+/- 20% |
Part List
Grove - Slide Potentiometer |
1 |
ECCN/HTS
![](https://media-cdn.seeedstudio.com/media/wysiwyg/certification/EUDOC.png)
![](https://media-cdn.seeedstudio.com/media/wysiwyg/certification/ROHS.png)
![](https://media-cdn.seeedstudio.com/media/wysiwyg/certification/UKDOC.png)
HSCODE | 8533900000 |
USHSCODE | 8543708900 |
UPC | 841454107644 |
EUHSCODE | 8471707000 |
COO | CHINA |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
-
from order viewThe product meets expectation.
-
from order viewSuper quality!
-