![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - ADXL335- 3-Axis Analog Accelerometer (±3g)
SKU
101020051
The ADXL335 is a triple axis MEMS accelerometer with a low power consumption of 150 μA in the measurement mode! This analog accelerometer is a low g accelerometer with a minimum full-scale range of ±3 g.
The ADXL335 can measure the static acceleration of gravity in tilt-sensing applications, as well as dynamic acceleration resulting from motion, shock, or vibration.
- 10+: $10.00
YOU MAY LIKE THIS
PRODUCT DETAILS
Features
- Wide power range DC3V to 5V
- Grove outline
- 3 axis sensing
- Small, low-profile package: 4×4×1.45mm LFCSP
- Low power 350μA at 3V (typical)
- High sensitive
Description
The Grove - 3-Axis Analog Accelerometer (ADXL335) is a small size, low power, complete 3-axis accelerometer with signal conditioned voltage outputs. The ADXL335 is a triple axis MEMS accelerometer with a low power consumption of 150 μA in the measurement mode! This analog accelerometer is a low g accelerometer with a minimum full-scale range of ±3 g.The module was designed as an ADXL335 breakout board. The ADXL335 can measure the acceleration with a minimum full-scale range of ±3 g. It can measure the static acceleration of gravity in tilt-sensing applications, as well as dynamic acceleration resulting from motion, shock, or vibration. With the onboard Grove connector, you can easily plug and play it with your Arduino board.
Compare different ADXL accelerometers
The ADXL Series Accelerometer includes four products that will meet your different range and output needs:
Product | Measurement Range | Output Port | Power Consumption |
---|---|---|---|
Grove - 3-Axis Analog Accelerometer (ADXL335) | ±3g | Analog | measurement mode:150 μA standby mode:21 μA |
Grove - 3-Axis Analog Accelerometer ±20g (ADXL356B) | ±10g ±20g |
Analog | measurement mode:150 μA standby mode:21 μA |
Grove - 3-Axis Analog Accelerometer ±40g (ADXL356C) | ±10g ±40g |
Analog | measurement mode:150 μA standby mode:21 μA |
Grove - 3-Axis Digital Accelerometer ±40g (ADXL357) | ±10g@51200 LSB/g ±20g@25600 LSB/g ±40g@12800 LSB/g |
Digital I2C | measurement mode:200μA |
Grove - 3-Axis Digital Accelerometer ±200g (ADXL372) | ±200g | Digital I2C | measurement mode:22μA |
Grove - 3-Axis Digital Accelerometer (LIS3DHTR) | ±2g,±4g ±8g,±16g |
Digital I2C SPI GPIO ADC |
measurement mode:150 μA standby mode:21 μA |
Applications
-
Motion Sensor
-
Shock detector
-
Vibration sensor
-
Toy car
-
Robotics
Technical details
Dimensions | 130mm x90mm x3.5mm |
Weight | G.W 5g |
Battery | Exclude |
Part List
Grove - 3-Axis Analog Accelerometer | 1 |
ECCN/HTS
![](https://media-cdn.seeedstudio.com/media/wysiwyg/certification/EUDOC.png)
![](https://media-cdn.seeedstudio.com/media/wysiwyg/certification/ROHS.png)
![](https://media-cdn.seeedstudio.com/media/wysiwyg/certification/UKDOC.png)
HSCODE | 9031900090 |
USHSCODE | 9026104000 |
UPC | 841454108894 |
EUHSCODE | 9013101000 |
COO | CHINA |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review