![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Mix color PLA pack - Boogie Nights
SKU
114990222
The Mix color PLA pack refills for 3Doodler 2
- 10+: $8.90
YOU MAY LIKE THIS
PRODUCT DETAILS
The Mix color PLA pack refills for 3Doodler 2.0 standard pen. This PLA plastic is more bio-based (generally corn, soy beans, etc) and rigid than the ABS plastic. The heat requirement is 35°C lower than the ABS plastic and this plastic refills are more suited to building structures.
This pack contains 5 mix colors:
- 5 strands of TEAL (10" each)
- 5 strands of STYL(10" each)
- 5 strands of STYL (10" each)
- 5 strands of GRAS(10" each)
- 5 strands of FRST (10" each)
Please note: this product will not be delivered to the areas below
- Japan
- Korea
This product is only for the retail customer
Documents:
For any technical support or suggestion, please kindly go to our forum.
Technical details
Dimensions | 255mm x75mm x4.5mm |
Weight | G.W 59g |
Battery | Exclude |
ECCN/HTS
HSCODE | 3916909000 |
USHSCODE | 39169050 |
UPC | 841454105725 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review