![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
MiniDSO LA104 Logic Analyzer
SKU
109990365
LA104 is a compact, portable logic analyzer with a display screen
- 10+: $99.00
YOU MAY LIKE THIS
PRODUCT DETAILS
LA104 is a compact, portable logic analyzer with a display screen. It is widely applied to avariety of industries and fields, such as automotive electronics, communication, power supply and computer.
Logic analyzer is used to analyze the logic relationship of digital systems, as it can collect and store multichannel digital signals and directly display their sequential relationship on the screen. The logic analyzer is equipped with the function of protocol analysis, and can parse logic signal of the protocol's physical layer into data of the high layer protocol and display them on the screen.
Features:
Color display
4 Input Channels
100MHz Max Sampling Rate
100MHz Measuring Bandwidth
Built In 8MB Flash Storage
Technical details
Dimensions | 40mm x150mm x103mm |
Weight | G.W 0.175g |
Battery | Exclude |
Channel | 4 |
Max Sampling Rate | 100M Sa/S |
Min Captured Pulse width | 10ns |
Input Voltage Range | 0-5V |
Equivalent Input Impedance | 1MΩ |
Threshold Voltage | 1.2-3V |
Programmable Output Channel | 4 |
Programmable Output Type | PWM,SPI,I2C,UART |
Programmable Output Amplitude | 3v |
3V Power Output Channel | 1 |
Storage | Built-in 8M Flash Storage |
Battery | Built-in 500mAh Lithium Battery |
Display | 2.8 ’ Color LCD Screen |
Size | 100mm*56.6mm*8.4mm |
Part List
Logic Analyzer | 1 |
Hooks | 5 |
Dupont Cables | 20 |
Safety Instructions | 1 |
ECCN/HTS
HSCODE | 9030899090 |
USHSCODE | 8543708800 |
EUHSCODE | 9027109000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review