![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
MiniDSO DS213 Nano 4 Channel 100MSa/s
SKU
109990366
MiniDSO DS213 Nano 4 Channel 100MSa/s is based on the DS213, which is a 5-track 4-wire universal electronic engineering task digital storage oscilloscope based on the ARM Cortex M3 core.
YOU MAY LIKE THIS
PRODUCT DETAILS
Features
- High sampling rate of 100MSa/s
- Waveform storage and playback
- Build-in 8MB USB.
- 5-track-4-channel
- Color display
Description
The DS213 is a 5-track 4-wire universal electronic engineering task handheld digital storage oscilloscope based on the ARM Cortex M3 core. Using the FPGA's external ADC's management control and data cache mode of operation, it provides four application partitions for loading and upgrading up to four different application firmware. With a built-in 8MB USB stick, users can store waveforms and upgrade the system firmware.
Specifications
Specification | Details |
---|---|
Max. sampling rate | 100M Sa/s |
Analog channel signal bandwidth | 15M |
Analog channel standard input impedance | 1MΩ |
Analog channel input coupling | AC/DC |
Analog channel maximum input voltage | ±40V (×1 Probe) |
±400V (×10 Probe) | |
Horizontal scan time base range | 100nS/Div-1S/Div(1-2-5 Step) |
Analog channel input sensitivity range | 10mV/Div-10V/Div(1-2-5 Step) |
Digital channel standard input impedance | 100KΩ |
Digital channel maximum input voltage | 5V |
Trigger type | Edge trigger, Pulse width trigger |
Trigger mode | Auto,Normal,Single,Slow |
Measurement signal | Signal frequency, period, duty cycle, positive pulse width, negative pulse width, voltage peak-to-peak value, effective value, average value, maximum value, minimum value |
Signal source | 0Hz ~ 8MHz square wave, 10Hz ~ 20KHz sine wave / triangle wave / sawtooth wave |
Battery | Built-in 1000mAh lithium battery, charging with Micro USB port |
Dispaly | Color TFT LCD display (resolution 240×400) |
Storage | Built-in U disk storage capacity of 8MB, can store waveform data and waveform images |
Dimensions
Part List
- 1 x DS213 Oscilloscope Host
- 1 x X10 Probe Analyzer
- 1 x X1 Probe Analyzer
- 1 x Data Line
- 1 x Allen Wrench
- 1 x User Manual
- 1 x Warranty Card
ECCN/HTS
HSCODE | 9030201000 |
USHSCODE | 9030906800 |
EUHSCODE | 9030900000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
Write Your Own Review