![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Mini vibration motor
SKU
108100006
Specifications
Operating Voltage: 2
- 10+: $2.13
YOU MAY LIKE THIS
PRODUCT DETAILS
Specifications
Operating Voltage: 2.2 ~ 3.6V DC
Rated Voltage: 3.0V DC
Rated Speed: 12,000 @ 2,500rpm
Rated Current: 90mA max
Stall Current: 120mA max
Starting Voltage: 2.0V DC max
Mechanical Noise: 50db(A) max
Weight: 2g approx.
Dimension: 12 x 6 x 3.6mm
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 2g |
Battery | Exclude |
Part List
Mini vibration motor | 1 |
ECCN/HTS
HSCODE | 8501101000 |
USHSCODE | 8501104080 |
UPC | 841454105756 |
EUHSCODE | 8501109390 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
Write Your Own Review