![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Mini vibration motor SMD
This mini vibration motor worked at 3V can be used for multipurposes
- 10+: $1.02
YOU MAY LIKE THIS
PRODUCT DETAILS
This mini vibration motor worked at 1.3VDC can be used for multipurposes.
Note:Not suitable for precision instruments.
Specification:
Operating condition
Item |
Specification |
Condition remark |
|
2-1 |
Rated voltage |
1.3VDC |
|
2-2 |
Operating voltage |
0.9~1.6VDC |
|
2-3 |
Rated load |
Vibraton weight |
As soecufued in outline drawing |
2-4 |
Rated speed |
9000±1500rpm |
|
2-5 |
Rotation |
CW(clockwize) |
|
2-6 |
Motor Position |
All position |
|
2-7 |
Operating environment |
-20¬60°C 10¬90%Rh |
|
2-8 |
Storage environment |
-40~80°C 5~95%Eh |
No condensation of moisture |
Measuremen codition
Item |
Specification |
Condition remark |
|
3-1 |
Temperature |
20±2°C |
|
3-2 |
Humidity |
65±5%RH |
|
3-3 |
Motor position |
Moror shaft horizontal |
Lock the motor in a test fixture |
All date are based on the measurement under the temperature of 20°C and humidity65%andRH.hower.the langes of temperature5¬35°C and humiddity45¬85%RH are to be applicable as long as long as no problems.
Dimension:
Technical details
Dimensions | 60mm x50mm x6mm |
Weight | G.W 2.5g |
Battery | Exclude |
Part List
mini vibration motor | 1 |
ECCN/HTS
HSCODE | 8501109990 |
USHSCODE | 8501104080 |
UPC | 841454115953 |
EUHSCODE | 8501109390 |
COO | CHINA |
RoHS | 1 |