![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Mini Wireless Keyboard and Touchpad Mouse
SKU
402990003
This is fully functional wireless QWERTY keyboard and touchpad mouse that fits in the palm of your hand
- 10+: $26.91
YOU MAY LIKE THIS
PRODUCT DETAILS
This is fully functional wireless QWERTY keyboard and touchpad mouse that fits in the palm of your hand. It is provided with a complete and mini keyboard and touchpad mouse operation, exclusive designed page up and page down shortcut buttons at side, LED light, multiple indications and power switch. With a universal 2.4Ghz USB dongle, this remote controller is easy to use without installing extra driver in your smart devices. In addition, the remote controller is compatible with multi-systems thus it can run on Windows, Mac, Android and Linux.
Features
- With LED light on the top
- Up to 10M wireless operation of your PC
- QWERTY key layout supporting multi language
- Ultra sensitive touchpad supporting multi touch
- USB dongle, plug and play, no need to install software
- Replaceable 3A battery
- Multiple indication lights for signal, data transmission and power
- Unique Page up and Page down key for presentation
- Flip 90 degree touch convert (Fn+ESc)
- Keyboard, mouse and touchpad 3 in 1
- Compatible with Raspberry Pi A+,B,B+/2.
Specifications
- Operating distance: 10 meters
- Transmit power: Max + 4dBm
- Working voltage: 3.0V
- Working current: <70mA
- Power supply: DC 3V(1.5V 3A Battery x 2)
- Color: Black
- Dimension: 15.8 * 5.6 * 1.5cm/ 6.22 * 2.20 * 0.59in
- Weight: 79g/ 2.78loz
Package list
- Mini Wireless Keyboard with Touchpad x 1
- 2.4Ghz USB receiver
- AAA Battery x 2
- USB Male to USB Female Cable x 1
Technical details
Dimensions | 220mm x125mm x32mm |
Weight | G.W 155g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8471607100 |
USHSCODE | 84716020 |
UPC | 841454114048 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review