Product Details
Wiki & Learn
Reviews
Download PDF

Feature

  • Portable SenseCAP Watcher Tripod: The extendable tripod can work with SenseCAP Watcher, suitable for desktop installation.
  • 360 Ball Head Tripod Stand: The ball head is 360° rotatable, fit any angle you want and supporting vertical shooting.
  • 3 Levels Adjustment: The tripod can be extended to a height of 24cm.
  • Rubberized Design & Universal 1/4" Screw: 1/4" screw compatiable with SenseCAP watcher/camera/phone holder
  • Lightweight & Easy to Carry: the tripod is only 15cm, 96g. it's so mini and lightweight that you can put in any storage bag or backpack. pocket size, easy to change the use scenario.

Specification

Color

Black(360 ball head is red)

Material

ABS & Aluminum Alloy

Weight

96g(Only tripod)

Length

15cm~24cm

Extension

3 levels

Hardware Overview

Application

  • Installing the SenseCAP Watcher
  • Suitable for other devices with universal 1/4" Screw

Certification

HSCODE9620009000
USHSCODE9620001000
UPC
EUHSCODE9405413910
COOCHINA

Part List

Mini Tripod

x1

Mini Tripod, Extendable Mini Camera Tripod

SKU 114993412

This mini tripod is designed for portable use with SenseCAP Watcher, extending to 24cm with 3 adjustment levels. Its 360° rotatable ball head supports vertical shooting. Featuring a rubberized design and a universal 1/4" screw, it’s compatible with SenseCAP watcher, cameras, and phone holders.

USD$8.90
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy