![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Mini Soldering Iron - US Standard (Shape-BC2)
Mini Soldering Iron - US Standard (Shape-BC2), Mini soldering iron, soldering iron, soldering, iron
- 10+: $71.16
YOU MAY LIKE THIS
PRODUCT DETAILS
Note
We recommend solder iron tips and soldering iron stand for your soldering iron as below:
TS-C4 Series Solder Iron Tip For Mini Soldering Iron
TS-KU Series Solder Iron Tip For Mini Soldering Iron
TS-D24 Series Solder Iron Tip For Mini Soldering Iron
Mini Soldering Iron, is a small, lightweight, quick heating up soldering pencil for great soldering application. Temperature can be controlled accurate, stable and easy adjusted from 100 to 400 Celsius with STM32. Benefit from dual temperature and accelerated sensors, the solder can be in sleep mode and over-heating warning automatically. Soldering iron tips can be replaceable for 4 types and can be programed software.
-
Portable and lightweight. More convenience for soldering.
-
Easy temperature control
-
Sleep mode, which good for safety use and extend lift of soldering tips.
-
Alert mode, screen appears “warning” when temperature is higher than 400℃.
-
Solder iron tips can be changeable.
-
Software can be rewrote and programmed.
-
The power adapter accepts 100V-240V voltage input.
Specifications |
|
Screen |
OLED |
USB Port |
Micro USB |
Power Port |
DC5525 |
Operating Part Dimensions |
Length: 96mm, Diameter: 16.5mm |
Heating Part Dimensions |
Length: 33mm, Diameter: 5.5mm |
Weight |
33g (power adaptor not included) |
Operation Specifications |
|
Power |
65W |
Adjustable Temperature Range |
100℃ - 400℃ |
Temperature Stability |
±2% |
Note:
If you shake the Mini Soldering Iron without the power cable connection, you will hear noise from the DC jack. The DC jack is designed with several shrapnels inside for better connection from different angles. The noise is from the shrapnels. It is normal. If you plug the power cable, there will be no noise.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 352g |
Battery | Exclude |
Part List
Mini Soldering Iron Operating Part | 1 |
Solder iron tip type-BC2 | 1 |
DC5525 power adaptor (US Standard) | 1 |
Earth clamps | 1 |
ECCN/HTS
HSCODE | 8515110000 |
USHSCODE | 8515110000 |
UPC | 841454100454 |
EUHSCODE | 8531202090 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
Documents
SHARED BY USERS
REVIEWS
-
-
-
excellent item Sometimes the FW may reset. But, this iron is well managed for temperature. It is small and very easy to use. It is an excellent item for me.