Mini Soldering Iron Stand
SKU
404060000
How smart this soldering iron stand! In small, portable, it is specially designed for portable toolkit
- 10+: $0.77
YOU MAY LIKE THIS
PRODUCT DETAILS
Features
-
Small and portable
-
Heat-resistant plastic
-
Stainless steel bracket
Description
How smart this soldering iron stand! In small, portable, it is specially designed for the portable toolkit. The foam is also included that can help you to clean your soldering iron. If you just occasionally solder but don't want to get a heavy and bulky soldering iron stand, this one may meet your requirements.
Dimensions
41.6 x 41.1 x 9.6 mm
Technical details
Dimensions | 90mm x55mm x8mm |
Weight | G.W 10g |
Battery | Exclude |
Part List
Mini Soldering Iron Stand | 1 |
ECCN/HTS
HSCODE | 8515900090 |
USHSCODE | 8515800080 |
UPC | 841454113997 |
EUHSCODE | 8531202090 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
-
from order viewUseful product
-
-
FAQ
Show
per page