![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Mini Soldering Iron - Europe Standard (Shape-BC2)
Mini Soldering Iron - Europe Standard (Shape-BC2), mini soldering iron, soldering iron, iron
YOU MAY LIKE THIS
PRODUCT DETAILS
Note
We recommend solder iron tips and soldering iron stand for your soldering iron as below:
TS-C4 Series Solder Iron Tip For Mini Soldering Iron
TS-KU Series Solder Iron Tip For Mini Soldering Iron
TS-D24 Series Solder Iron Tip For Mini Soldering Iron
Mini Soldering Iron, is a small, lightweight, quick heating up soldering pencil for great soldering application. Temperature can be controlled accurate, stable and easy adjusted from 100 to 400 Celsius with STM32. Benefit from dual temperature and accelerated sensors, the solder can be in sleep mode and overheating warning automatically. Soldering iron tips can be replaceable for 4 types and can be programmed software.
Features
-
Portable and lightweight. More convenience for soldering.
-
Easy temperature control
-
Sleep mode, which good for safety use and extend lift of soldering tips.
-
Alert mode, screen appears “warning” when temperature is higher than 400℃.
-
Solder iron tips can be changeable.
-
Software can be rewrote and programmed.
-
The power adapter accepts 100V-240V voltage input.
Specifications |
|
Screen |
OLED |
USB Port |
Micro USB |
Power Port |
DC5525 |
Operating Part Dimensions |
Length: 96mm, Diameter: 16.5mm |
Heating Part Dimensions |
Length: 33mm, Diameter: 5.5mm |
Weight |
33g (power adaptor not included) |
Operation Specifications |
|
Power |
65W |
Adjustable Temperature Range |
100℃ - 400℃ |
Temperature Stability |
±2% |
Part List
-
Mini Soldering Iron Operating Part x 1
-
Solder iron tip type-BC2 x 1
-
DC5525 power adaptor (Europe Standard) x 1
-
Earth clamps x 1
For technical support and suggestions, please visit our forum.
Technical details
Dimensions | 154mm x87mm x60mm |
Weight | G.W 374g |
Battery | Exclude |
Part List
Mini Soldering Iron Operating Part | 1 |
Solder iron tip type-BC2 | 1 |
DC5525 power adaptor (Europe Standard) | 1 |
Earth clamps | 1 |
ECCN/HTS
HSCODE | 8515110000 |
USHSCODE | 8515110000 |
UPC | 841454118367 |
EUHSCODE | 8531202090 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
This is a really neat Soldering iron Was a bit skeptical, But bought it, And must say this is a really nice Soldering iron and the best one i owned so far. It is now belonging in my "Mobile repair kit case" due to its awesome size.
FAQ
- Page Previous
- Page 1
- You're currently reading page 2