![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Mini RTC Module
SKU
101990005
Please consider RTC Module - Super Capacitor as alternative product
This is a Mini Real-Time Clock module, it design for Raspberry Pi, but it also can be used to Arduino
YOU MAY LIKE THIS
PRODUCT DETAILS
Please consider RTC Module - Super Capacitor as alternative product
This is a Mini Real-Time Clock module, it design for Raspberry Pi, but it also can be used to Arduino.
Pluging it into Raspberry Pi GPIO interface, and all is ok. This is the easiest way to keep it in time.
Features:
- Smaller
- Work in 3.3V and 5V
- Supported Raspberry Pi and Arduino
- Compatible with Raspberry Pi A+,B,B+/2.
Specification:
- DS3231 RTC IC
- Self-adjust 3.3V and 5V
- Size: 14x14x12 mm
Include:
- 1x RTC Module
- 1x Battery
Document:
Adding a Real Time Clock to Raspberry Pi(via learn.adafruit.com)
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 3g |
Battery | Exclude |
ECCN/HTS
HSCODE | 9114909000 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review